您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.300 Washers
01.100.300.10 Washers flat, without chamfer
BN 713, BN 14683, BN 717, BN 715, BN 718 Flat washers
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_300/01_100_300_10/bn_713_14683_717_715_718/bn_715.prj},{NB=BN 715 1887556 flat washer 5.3},{CNSORDERNO=1887556},{BNARTNR=1887556},{BNNORM1=DIN 125-1 A},{BNNORM2=~ISO 7089},{BNMAT=Stahl Härteklasse 140 HV},{CNSMAT=Stahl Härteklasse 140 HV},{BNSURFACE=verzinkt-blau},{D=5.000},{DA=5.300},{DW=10.000},{H=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal diameter
[mm]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
BN 715 1874861 flat washe...
1874861
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
1.600
1.700
4.000
0.300
BN 715 1267582 flat washe...
1267582
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
1.600
1.700
4.000
0.300
BN 715 1875361 flat washe...
1875361
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
1.700
1.800
4.500
0.300
BN 715 1267590 flat washe...
1267590
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
1.700
1.800
4.500
0.300
BN 715 1879499 flat washe...
1879499
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.000
2.200
5.000
0.300
BN 715 1267612 flat washe...
1267612
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.000
2.200
5.000
0.300
BN 715 1887416 flat washe...
1887416
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.300
2.500
6.000
0.500
BN 715 1267639 flat washe...
1267639
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.300
2.500
6.000
0.500
BN 715 1777505 flat washe...
1777505
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.500
2.700
6.000
0.500
BN 715 1777491 flat washe...
1777491
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.500
2.700
6.000
0.500
BN 715 1761765 flat washe...
1761765
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.500
2.700
6.000
0.500
BN 715 1267655 flat washe...
1267655
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.600
2.800
7.000
0.500
BN 715 1887440 flat washe...
1887440
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
2.600
2.800
7.000
0.500
BN 715 1887467 flat washe...
1887467
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
3.000
3.200
7.000
0.500
BN 715 1887483 flat washe...
1887483
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
3.000
3.200
7.000
0.500
BN 715 1267663 flat washe...
1267663
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
3.000
3.200
7.000
0.500
BN 715 1887491 flat washe...
1887491
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
3.500
3.700
8.000
0.500
BN 715 1267671 flat washe...
1267671
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
3.500
3.700
8.000
0.500
BN 715 1267698 flat washe...
1267698
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
4.000
4.300
9.000
0.800
BN 715 1887505 flat washe...
1887505
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
4.000
4.300
9.000
0.800
BN 715 1887513 flat washe...
1887513
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
4.000
4.300
9.000
0.800
BN 715 1267701 flat washe...
1267701
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
4.500
4.800
12.000
1.000
BN 715 1887521 flat washe...
1887521
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
4.500
4.800
12.000
1.000
BN 715 1887556 flat washe...
1887556
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
5.000
5.300
10.000
1.000
BN 715 1267728 flat washe...
1267728
DIN 125-1 A
~ISO 7089
Steel 140 HV hardness cla...
zinc plated blue
5.000
5.300
10.000
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表