您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 66 - Hex head bolts partially threaded, with metric fine thread (DIN 960; ISO 8765), Kl. 8.8, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 66 Hex head bolts partially threaded, with metric fine thread
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_66/bn_66.prj},{NB=BN 66 1056042 hex head bolt M12x1.25x45},{CNSORDERNO=1056042},{BNARTNR=1056042},{BNNORM1=DIN 960},{BNNORM2=ISO 8765},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=schwarz},{D=12.000},{P=1.250},{L=45.000},{BX1=30.000},{BX2=36.000},{BX3=49.000},{S=19.000},{C=0.400},{DA=14.200},{E=21.100},{K=8.000},{R=0.600},{X=4.300},{SD1=3.200},{SLE=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
S
Width across flat
[mm]
C
Height of washer-faced portion (e.g. thickness of flange or collar)
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
E
Width across corners min.
[mm]
K
Head height
[mm]
R
Transition radius under head min.
[mm]
A
Distance
[mm]
X
Thread rudiment
[mm]
BN 66 1055720 hex head bo...
1055720
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
35.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055739 hex head bo...
1055739
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
40.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055747 hex head bo...
1055747
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
45.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055755 hex head bo...
1055755
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
50.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055763 hex head bo...
1055763
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
55.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055771 hex head bo...
1055771
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
60.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055798 hex head bo...
1055798
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
70.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1055801 hex head bo...
1055801
DIN 960
ISO 8765
Steel 8.8
black
8.000
6.773
1.000
80.000
22.000
22.000
28.000
0.000
13.000
0.400
9.200
14.380
5.500
0.400
3.000
3.200
BN 66 1811916 hex head bo...
1811916
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
40.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1812270 hex head bo...
1812270
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
45.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1816993 hex head bo...
1816993
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
50.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1817183 hex head bo...
1817183
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
55.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1817396 hex head bo...
1817396
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
60.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1817507 hex head bo...
1817507
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
70.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1769472 hex head bo...
1769472
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
80.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1769480 hex head bo...
1769480
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.773
1.000
100.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.000
3.800
BN 66 1055887 hex head bo...
1055887
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
40.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 1055895 hex head bo...
1055895
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
45.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 1055909 hex head bo...
1055909
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
50.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 1055917 hex head bo...
1055917
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
55.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 1055925 hex head bo...
1055925
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
60.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 1055941 hex head bo...
1055941
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
70.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 3092088 hex head bo...
3092088
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
75.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 1055968 hex head bo...
1055968
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
80.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
BN 66 3092089 hex head bo...
3092089
DIN 960
ISO 8765
Steel 8.8
black
10.000
8.466
1.250
90.000
26.000
26.000
32.000
45.000
17.000
0.400
11.200
18.900
7.000
0.400
3.750
3.800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000304000 - flat key
SToxxparts
31.05.2022
BN 623 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
20.02.2024
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
DIN6885 A - Key, Type A front rounded, high type
Berger Tools
29.05.2023
ISO 8765 (DIN 960) - Hexagon head bolts with shank, metric fine thread
Fabory
21.04.2022
BN 625 - Hex head bolts partially threaded (DIN 931; ISO 4014), stainless s...
Bossard Catalog
31.10.2023
BN 1373 - Split spring lock washers for screws with cylindrical head (DIN 7...
Bossard Catalog
31.10.2023
BN 1414 - Flat washers without chamfer, for screws with cylindrical head (D...
Bossard Catalog
26.01.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
BN 3711 - Hex nuts for electronic applications metric fine thread, brass, n...
Bossard Catalog
31.10.2023
BN 65 - Hex head screws fully threaded, with metric fine thread (DIN 961; I...
Bossard Catalog
31.10.2023
BN 31103 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless st...
Bossard Catalog
26.01.2023
BN 72 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 10.9, bl...
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表