目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0389 - Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel
Blohm
Toggle clamps, power clamps
Powered by
CAD模型選擇
{blohm/schnellslpanner_kraftspanner/05904_3_asmtab.prj},{NB=B0389.106100_0},{OH=86},{OG=67},{GEW=0.3110},{EAN=MIN},{OGG=0.560},{OGGG=0.000},{OG1=67.300},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.110},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BESTBLOHM=B0389.106100},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=3},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1900},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=23},{B5=2.5},{B6=43.5},{C=36,9},{C2=8},{D=5.5},{H=75,2},{H1=71},{L=193,3},{L1=60.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,,BLOHM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
Thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0389.106101
B0389.106101
ultramarinblau RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,3
60.5
0.3489
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0389.108101
B0389.108101
ultramarinblau RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,4
74.9
0.4281
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0389.106100
B0389.106100
anthracite grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,3
60.5
0.3110
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0389.108100
B0389.108100
anthracite grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,4
74.9
0.3830
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0389.106103
B0389.106103
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,3
60.5
0.3489
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
B0389.108103
B0389.108103
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,4
74.9
0.4281
Yes
82057000
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1257 - Toggle clamps vertical with flat foot and adjustable clamping spind...
KIPP
13.06.2024
Quick clamps - Horizontal clamps with horizontal foot, form O
MÄDLER
10.04.2024
B0382 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
Blohm
03.06.2024
GN 820.3 - Toggle clamps, Type MLC, offener Spannarm, mit 2 Flankenscheiben...
Elesa+Ganter
21.06.2024
GN 820 - Toggle clamps, Type MC, U-bar version, with two flanged washers an...
Ganter
19.06.2024
B0385 - Toggle clamps horizontal with safety interlock with flat foot and a...
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表