您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5724 - Plain welding flange for metric pipe - Type 01A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
03 - Brides inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/03_brides_inox/5724.prj},{NB=bene_inox_357242-30416_PN16},{REF=357242-30416},{MAT=Inox 1.4307},{DN=300},{PN=PN16},{DTUBE=304.0},{D1=460},{D2=410},{NBXD3=12x26},{D4=307.6},{L=32},{POIDS=19,00},{N=12.000},{O=26.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
[mm]
DN
[mm]
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 357242-19
357242-19
Inox 1.4307
15
PN10/40
19.0
95
65
4x14
19.7
14
0,67
Béné Inox 357242-23
357242-23
Inox 1.4307
20
PN10/40
23.0
105
75
4x14
23.6
16
0,94
Béné Inox 357242-29
357242-29
Inox 1.4307
25
PN10/40
29.0
115
85
4x14
29.8
16
1,11
Béné Inox 357242-35
357242-35
Inox 1.4307
32
PN10/40
35.0
140
100
4x18
36.1
18
1,82
Béné Inox 357242-41
357242-41
Inox 1.4307
40
PN10/40
41.0
150
110
4x18
42.1
18
2,08
Béné Inox 357242-53
357242-53
Inox 1.4307
50
PN10/16
53.0
165
125
4x18
54.2
19
2,73
Béné Inox 357242-70
357242-70
Inox 1.4307
65
PN10/16
70.0
185
145
8x18
71.4
20
3,16
Béné Inox 357242-85
357242-85
Inox 1.4307
80
PN10/16
85.0
200
160
8x18
85.6
20
3,60
Béné Inox 357242-104
357242-104
Inox 1.4307
100
PN10/16
104.0
220
180
8x18
105.7
22
4,39
Béné Inox 357242-129
357242-129
Inox 1.4307
125
PN10/16
129.0
250
210
8x18
130.8
22
5,41
Béné Inox 357242-154
357242-154
Inox 1.4307
150
PN10/16
154.0
285
240
8x22
156.2
24
7,14
Béné Inox 357242-204
357242-204
Inox 1.4307
200
PN10
204.0
340
295
8x22
206.4
24
9,27
Béné Inox 357242-20416
357242-20416
Inox 1.4307
200
PN16
204.0
340
295
12x22
206.4
26
9,73
Béné Inox 357242-254
357242-254
Inox 1.4307
250
PN10
254.0
395
350
12x22
257.5
26
11,80
Béné Inox 357242-25416
357242-25416
Inox 1.4307
250
PN16
254.0
405
355
12x26
257.5
29
14,20
Béné Inox 357242-304
357242-304
Inox 1.4307
300
PN10
304.0
445
400
12x22
307.6
26
13,60
Béné Inox 357242-30416
357242-30416
Inox 1.4307
300
PN16
304.0
460
410
12x26
307.6
32
19,00
Béné Inox 657242-19
657242-19
Inox 1.4404
15
PN10/40
19.0
95
65
4x14
19.7
14
0,67
Béné Inox 657242-23
657242-23
Inox 1.4404
20
PN10/40
23.0
105
75
4x14
23.6
16
0,94
Béné Inox 657242-29
657242-29
Inox 1.4404
25
PN10/40
29.0
115
85
4x14
29.8
16
1,11
Béné Inox 657242-35
657242-35
Inox 1.4404
32
PN10/40
35.0
140
100
4x18
36.1
18
1,82
Béné Inox 657242-41
657242-41
Inox 1.4404
40
PN10/40
41.0
150
110
4x18
42.1
18
2,08
Béné Inox 657242-53
657242-53
Inox 1.4404
50
PN10/16
53.0
165
125
4x18
54.2
19
2,73
Béné Inox 657242-70
657242-70
Inox 1.4404
65
PN10/16
70.0
185
145
8x18
71.4
20
3,16
Béné Inox 657242-85
657242-85
Inox 1.4404
80
PN10/16
85.0
200
160
8x18
85.6
20
3,60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5714 - Plain welding flange - Type 01A - Stainless steel 1.4307 - 1.4...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Modèle 5726 - Lapped flange for metric pipe - Type 02A - Stainless steel 1....
BENE INOX - Stainless steel valves, pipes and fittings
02.04.2024
Modèle 5723 - Plain welding flange - Type 01B - Stainless steel 1.4307 - 1....
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Model 5715 - Lapped flange - Type 02A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5715a - Lapped flange - Type 02A - Galvanized steel
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5710 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5748 - Plain welding flange PN6 - type 01A - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5718 - Blind flange - Type 05A - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5636 - ISO concentric reducer, thickness 3 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5744 - Welding neck flange for metric pipe - Type 11B - Stainless st...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5743 - Welding neck flange - Type 11B -Schedule 10S - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表