您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410203 - Hexagon socket countersunk head screw - Stainless steel A4 - DIN 7991 - ISO 10642
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410203.prj},{NB=bene_inox_410203-8X80},{REF=410203-8X80},{D=M 8},{DX=8.000},{DXL=8X80},{L=80.000},{DK=16.000},{K=4.400},{S=5.000},{T=4.600},{BX=49.000},{INFOS=INFOTEXTE},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
DX
[mm]
DXL
[mm]
L
[mm]
DK
[mm]
K
[mm]
S
[mm]
T
[mm]
BX
[mm]
Béné Inox 410203-3X6
410203-3X6
M3
3.000
3X6
6.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X8
410203-3X8
M3
3.000
3X8
8.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X10
410203-3X10
M3
3.000
3X10
10.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X12
410203-3X12
M3
3.000
3X12
12.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X14
410203-3X14
M3
3.000
3X14
14.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X16
410203-3X16
M3
3.000
3X16
16.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X20
410203-3X20
M3
3.000
3X20
20.000
6.000
1.700
2.000
1.200
12.000
Béné Inox 410203-3X25
410203-3X25
M3
3.000
3X25
25.000
6.000
1.700
2.000
1.800
14.000
Béné Inox 410203-3X30
410203-3X30
M3
3.000
3X30
30.000
6.000
1.700
2.000
1.800
14.000
Béné Inox 410203-3X35
410203-3X35
M3
3.000
3X35
35.000
6.000
1.700
2.000
1.800
14.000
Béné Inox 410203-3X40
410203-3X40
M3
3.000
3X40
40.000
6.000
1.700
2.000
1.800
14.000
Béné Inox 410203-3X50
410203-3X50
M3
3.000
3X50
50.000
6.000
1.700
2.000
1.800
14.000
Béné Inox 410203-3X60
410203-3X60
M3
3.000
3X60
60.000
6.000
1.700
2.000
1.800
14.000
Béné Inox 410203-4X6
410203-4X6
M4
4.000
4X6
6.000
8.000
2.300
2.500
1.800
14.000
Béné Inox 410203-4X8
410203-4X8
M4
4.000
4X8
8.000
8.000
2.300
2.500
1.800
14.000
Béné Inox 410203-4X10
410203-4X10
M4
4.000
4X10
10.000
8.000
2.300
2.500
1.800
14.000
Béné Inox 410203-4X12
410203-4X12
M4
4.000
4X12
12.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X14
410203-4X14
M4
4.000
4X14
14.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X16
410203-4X16
M4
4.000
4X16
16.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X20
410203-4X20
M4
4.000
4X20
20.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X25
410203-4X25
M4
4.000
4X25
25.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X30
410203-4X30
M4
4.000
4X30
30.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X35
410203-4X35
M4
4.000
4X35
35.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X40
410203-4X40
M4
4.000
4X40
40.000
8.000
2.300
2.500
2.300
16.000
Béné Inox 410203-4X50
410203-4X50
M4
4.000
4X50
50.000
8.000
2.300
2.500
2.300
16.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 410101 - Hexagon head screw - Stainless A4 - DIN 933- ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410201 - Hexagon socket head cap screw - Stainless steel A4 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215602 - Prevailing torque type - hexagon nut with plastic insert - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216501 - Plain stamped washer type "M" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
06.02.2023
Modèle 215601 - Hexagon nut - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415601 - Ecrou hexagonal (hu) - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216502 - Machined medium washer type "M" - Stainless steel A1 - NFE ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
29.07.2020
Modèle 210201 - Hexagon socket head cap screw - Stainless steel A2 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 410202 - Hexagon socket button head cap screw - Stainless steel A4- ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415602 - Ecrou frein hexagonal à bague nylon
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415609 - Hexagon nut with serrated flange - Stainless steel A4 - DIN...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Reference 24301 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62603 - Low Hexagon thin nut - ISO 1587 DIN 439 - Stainless steel...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2HM_G - HEXAGON THIN LEFT HANDED FULL NUTS HM DIN 439 NFE 27-411 Inox A2 ...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表