您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210208 - Slotted countersunk head screw -Stainless steel A2 - ISO 2009
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210208.prj},{NB=bene_inox_210208-5X40},{REF=210208-5X40},{DXL=5x40},{MAT=Acier inoxydable A2},{IDNR=},{D=5.0},{L=40},{D3=4.019},{P=0.800},{DF=4.480},{DK=9.200},{A=1.600},{B=25.000},{X=1.000},{K=2.50},{N=1.200},{R=0.500},{T=1.300},{FORM=1.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 210208-1,6X4
210208-1,6X4
1.6x4
Acier inoxydable A2
1.6
4
0.96
Béné Inox 210208-1,6X5
210208-1,6X5
1.6x5
Acier inoxydable A2
1.6
5
0.96
Béné Inox 210208-1,6X6
210208-1,6X6
1.6x6
Acier inoxydable A2
1.6
6
0.96
Béné Inox 210208-1,6X8
210208-1,6X8
1.6x8
Acier inoxydable A2
1.6
8
0.96
Béné Inox 210208-1,6X10
210208-1,6X10
1.6x10
Acier inoxydable A2
1.6
10
0.96
Béné Inox 210208-1,6X12
210208-1,6X12
1.6x12
Acier inoxydable A2
1.6
12
0.96
Béné Inox 210208-1,6X16
210208-1,6X16
1.6x16
Acier inoxydable A2
1.6
16
0.96
Béné Inox 210208-2X4
210208-2X4
2x4
Acier inoxydable A2
2.0
4
1.20
Béné Inox 210208-2X5
210208-2X5
2x5
Acier inoxydable A2
2.0
5
1.20
Béné Inox 210208-2X6
210208-2X6
2x6
Acier inoxydable A2
2.0
6
1.20
Béné Inox 210208-2X8
210208-2X8
2x8
Acier inoxydable A2
2.0
8
1.20
Béné Inox 210208-2X10
210208-2X10
2x10
Acier inoxydable A2
2.0
10
1.20
Béné Inox 210208-2X12
210208-2X12
2x12
Acier inoxydable A2
2.0
12
1.20
Béné Inox 210208-2X14
210208-2X14
2x14
Acier inoxydable A2
2.0
14
1.20
Béné Inox 210208-2X16
210208-2X16
2x16
Acier inoxydable A2
2.0
16
1.20
Béné Inox 210208-2X20
210208-2X20
2x20
Acier inoxydable A2
2.0
20
1.20
Béné Inox 210208-2,5X4
210208-2,5X4
2.5x4
Acier inoxydable A2
2.5
4
1.50
Béné Inox 210208-2,5X5
210208-2,5X5
2.5x5
Acier inoxydable A2
2.5
5
1.50
Béné Inox 210208-2,5X6
210208-2,5X6
2.5x6
Acier inoxydable A2
2.5
6
1.50
Béné Inox 210208-2,5X8
210208-2,5X8
2.5x8
Acier inoxydable A2
2.5
8
1.50
Béné Inox 210208-2,5X10
210208-2,5X10
2.5x10
Acier inoxydable A2
2.5
10
1.50
Béné Inox 210208-2,5X12
210208-2,5X12
2.5x12
Acier inoxydable A2
2.5
12
1.50
Béné Inox 210208-2,5X14
210208-2,5X14
2.5x14
Acier inoxydable A2
2.5
14
1.50
Béné Inox 210208-2,5X16
210208-2,5X16
2.5x16
Acier inoxydable A2
2.5
16
1.50
Béné Inox 210208-2,5X20
210208-2,5X20
2.5x20
Acier inoxydable A2
2.5
20
1.50
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表