您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210235 - Knurled thumb screw - Stainless steel A2 - DIN 464
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a1/210235.prj},{NB=bene_inox_210235-4X25},{REF=210235-4X25},{D=M4},{L=25.000},{DX=4.000},{D2=16.000},{H=3.500},{L1=9.500},{D5=8.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
D2
[mm]
H
[mm]
L1
[mm]
D5
[mm]
Béné Inox 210235-3X4
210235-3X4
M3
4.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X5
210235-3X5
M3
5.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X6
210235-3X6
M3
6.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X8
210235-3X8
M3
8.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X10
210235-3X10
M3
10.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X12
210235-3X12
M3
12.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X16
210235-3X16
M3
16.000
12.000
2.500
7.500
6.000
Béné Inox 210235-3X20
210235-3X20
M3
20.000
12.000
2.500
7.500
6.000
Béné Inox 210235-4X5
210235-4X5
M4
5.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X6
210235-4X6
M4
6.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X8
210235-4X8
M4
8.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X10
210235-4X10
M4
10.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X12
210235-4X12
M4
12.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X16
210235-4X16
M4
16.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X20
210235-4X20
M4
20.000
16.000
3.500
9.500
8.000
Béné Inox 210235-4X25
210235-4X25
M4
25.000
16.000
3.500
9.500
8.000
Béné Inox 210235-5X6
210235-5X6
M5
6.000
20.000
4.000
11.500
10.000
Béné Inox 210235-5X8
210235-5X8
M5
8.000
20.000
4.000
11.500
10.000
Béné Inox 210235-5X10
210235-5X10
M5
10.000
20.000
4.000
11.500
10.000
Béné Inox 210235-5X12
210235-5X12
M5
12.000
20.000
4.000
11.500
10.000
Béné Inox 210235-5X16
210235-5X16
M5
16.000
20.000
4.000
11.500
10.000
Béné Inox 210235-5X20
210235-5X20
M5
20.000
20.000
4.000
11.500
10.000
Béné Inox 210235-5X25
210235-5X25
M5
25.000
20.000
4.000
11.500
10.000
Béné Inox 210235-6X10
210235-6X10
M6
10.000
24.000
5.000
15.000
12.000
Béné Inox 210235-6X12
210235-6X12
M6
12.000
24.000
5.000
15.000
12.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210237 - Knurled flat screw - Stainless steel A2 - DIN 653
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215605 - Hexagon domed cap nut - Stainless steel A1 - NF E 27-453
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415602 - Ecrou frein hexagonal à bague nylon
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 415621 - Ecrou hexagonal filetage métrique pas fin - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 218702 - Spring type straight pin - Stainless steel A2 - DIN 1481 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 215601 - Hexagon nut - Stainless steel A2 - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 16-055 - Vis moletée épaulée, inox
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
BS2_001 - Spherical roller bearings
SKF
06.06.2024
DIN 464 - ELESA-Knurled grip knobs
Elesa
24.06.2024
TOC - Short swivel head - Brass or stainless steel. Simplified drawing
HPC
17.02.2022
MR 3I 50...180 - Gearmotors MR 3I 50...180
Rossi
27.06.2024
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Reference 62235 - Knurled thumb screw high type - DIN 464 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 8010 - clamp Gasket
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表