您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
D-Lok Air-Handling Two-Bolt Pillow Block Inch Bore - DLAH Normal Duty Air Handling Pillow Blocks
Baldor Reliance
Dodge
Bearings
D-LOK
Pillow Block
Powered by
CAD模型選擇
{baldor/dodge/bearings/d_lok/pillow_block/p2b_dlah_hi_asmtab.prj},{NB=128441},{SERIES=207},{SS=1-7/16},{SS1=1.43750},{PN=128441},{DESCRIPTION=P2B-DLAH-107},{WEIGHT=4.8},{BOD=2.834600},{A=1.75},{A1=1.750000},{B=6.50},{B1=6.500000},{C=1.75},{C1=1.750000},{DMIN=4.68},{DMIN1=4.680000},{DMAX=5.44},{DMAX1=5.440000},{F=1/2},{F1=0.500000},{G=0.94},{G1=0.940000},{H=0.71},{H1=0.710000},{J=3.75},{J1=3.750000},{L=2.69},{L1=2.690000},{M=1.88},{M1=1.880000},{R=0.67},{R1=0.670000},{S=1.08},{S1=1.080000},{U=2.91},{U1=2.910000},{V=5.82},{V1=5.820000},{W=0.56},{W1=0.560000},{X=0.12},{X1=0.120000},{CAPS=3065},{CAPD=5759},{PPATH=p2b_dlah_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
128432
204
3/4
128432
P2B-DLAH-012
2.1
1.28
5.25
1.34
3.38
4.19
3/8
0.85
0.53
2.56
1.71
1.31
0.50
0.78
2.25
4.50
0.50
0.12
128435
205
1
128435
P2B-DLAH-100
2.3
1.44
5.50
1.40
3.69
4.50
3/8
0.85
0.58
2.77
1.99
1.44
0.56
0.88
2.50
5.00
0.50
0.12
128436
206
1-1/8
128436
P2B-DLUAH-102
3.8
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
128437
206
1-3/16
128437
P2B-DLUAH-103
3.7
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
128438
206
1-1/4
128438
P2B-DLUAH-104S
3.7
1.56
6.25
1.75
4.25
5.00
1/2
0.94
0.75
3.31
2.22
1.69
0.58
0.98
2.88
5.76
0.56
0.12
065784
207
1-1/4
065784
P2B-DLAH-104
4.9
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
128440
207
1-3/8
128440
P2B-DLAH-106
4.9
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
128441
207
1-7/16
128441
P2B-DLAH-107
4.8
1.75
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
2.69
1.88
0.67
1.08
2.91
5.82
0.56
0.12
074593
208
1-1/2
074593
P2B-DLBAH-108
6.0
2.01
7.25
1.93
5.18
5.88
1/2
0.91
0.75
4.00
2.74
1.94
0.75
1.26
3.26
6.52
0.69
0.12
128443
209
1-5/8
128443
P2B-DLAH-110L
6.8
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.99
2.13
0.75
1.26
3.38
6.76
0.69
0.12
128444
209
1-11/16
128444
P2B-DLAH-111
6.8
2.01
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.99
2.13
0.75
1.26
3.38
6.76
0.69
0.12
128446
210
1-15/16
128446
P2B-DLAH-115
8.5
2.01
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
3.24
2.25
0.75
1.26
3.69
7.38
0.81
0.12
064825
210
2
064825
P2B-DLAH-200
8.4
2.01
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
3.24
2.25
0.75
1.26
3.69
7.38
0.81
0.12
128449
211
2-3/16
128449
P2B-DLAH-203
10.3
2.25
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
3.69
2.50
0.88
1.37
3.94
7.88
0.81
0.12
128451
212
2-7/16
128451
P2B-DLAH-207
14.8
2.38
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
4.11
2.75
0.90
1.48
4.25
8.50
0.88
0.12
128452
214
2-11/16
128452
P2B-DLAH-211
19.3
2.60
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
4.38
3.00
1.06
1.54
4.88
9.76
0.94
0.12
062187
215
2-15/16
062187
P2B-DLAH-215
24.9
2.40
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
4.69
3.50
0.82
1.58
5.48
10.96
1.04
0.12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表