您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BK38.0716 - Bügelgriffe / Griffe in massiver Kunststoffausführung, mit Durchgangsborhung
Bäcker
PlacoGrip Bedienelemente
Bügelgriffe
Powered by
CAD模型選擇
{baecker/placogrip_bedienelemente/buegelgriffe/bk38_0716.prj},{NB=BK38.0716.14008009},{SHA256=lJoZgL03BjL3NBgVWgtII2aV6N1mm47XgpRXbY/LlZo=},{INAME=bk38_0716_14008009},{NAME=bk38_0716_14008009},{ID=bk38_0716_14008009},{ARTNR=BK38.0716.14008009},{DESC=Griffe in massiver Kunststoffausführung mit Durchgangsbohrung, orange},{H=45},{D1=M 8 x 30},{KLEIND=12.0},{L=170},{D2=28},{I=140},{T=16},{A1=27},{A2=24.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
DESC
Beschreibung
ⁿ/ₐ
H
Gesamthöhe (H)
[mm]
D1
Gewinde (d1)
ⁿ/ₐ
KLEIND
Griffhöhe (d)
[mm]
L
Grifflänge (L)
[mm]
D2
Breite (d2)
[mm]
I
Anschraubabstand (I)
[mm]
T
Gewindelänge (T)
[mm]
A1
Breite (A1)
[mm]
A2
Breite (A2)
[mm]
BK38.0716.10005009
BK38.0716.10005009
Griffe in massiver Kunsts...
33
M 5 x 22
8.5
122
20
100
13
19
17.0
BK38.0716.10005084
BK38.0716.10005084
Griffe in massiver Kunsts...
33
M 5 x 22
8.5
122
20
100
13
19
17.0
BK38.0716.12006009
BK38.0716.12006009
Griffe in massiver Kunsts...
39
M 6 x 25
10.5
146
24
120
15
24
20.5
BK38.0716.12006084
BK38.0716.12006084
Griffe in massiver Kunsts...
39
M 6 x 25
10.5
146
24
120
15
24
20.5
BK38.0716.14008009
BK38.0716.14008009
Griffe in massiver Kunsts...
45
M 8 x 30
12.0
170
28
140
16
27
24.0
BK38.0716.14008084
BK38.0716.14008084
Griffe in massiver Kunsts...
45
M 8 x 30
12.0
170
28
140
16
27
24.0
BK38.0716.16008009
BK38.0716.16008009
Griffe in massiver Kunsts...
52
M 8 x 35
13.5
194
32
160
20
31
27.5
BK38.0716.16008084
BK38.0716.16008084
Griffe in massiver Kunsts...
52
M 8 x 35
13.5
194
32
160
20
31
27.5
BK38.0716.18010009
BK38.0716.18010009
Griffe in massiver Kunsts...
58
M 10 x 40
15.5
218
36
180
20
35
31.0
BK38.0716.18010084
BK38.0716.18010084
Griffe in massiver Kunsts...
58
M 10 x 40
15.5
218
36
180
20
35
31.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series RG | Industrial Handles - Bow handles / machine handles for industri...
Rohde
08.06.2023
BK38.0080 - Bridge handles with short dead-end thread and covering caps
Bäcker
04.08.2022
K0200 - Pull handles
KIPP (BIM)
25.05.2021
Series FG11 | Functional Handles - Automation: handles, push buttons, emerg...
Rohde
08.06.2023
DUH-50 - Plastic Pull Handles - Through Hole Angled Arch
Reid Supply
22.02.2022
RH-RG - ELESA-Shaped handles front mounting
Elesa
24.06.2024
Bow handle 117 - Control elements
Maschinenbau Kitz
02.05.2024
Series EG | Industrial Handles - Bow handles / machine handles for industri...
Rohde
08.06.2023
EV153-12 - Bridge Handles Type 05
Evan Industrial Hardware
15.08.2023
DUH-50 - Plastic Pull Handles - Through Hole Angled Arch
Essentra Components
28.09.2017
B0311 - Pull handles
Blohm
03.06.2024
BK38.0709 - Bridge handles / solid handles made from aluminium with through...
Bäcker
04.08.2022
PHTss - Handle - for use in high temperatures up to 250°C
HPC
17.02.2022
K0200 - Pull handles
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表