您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UP - UP 000
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Silver
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/stainless_silver_version/up_000_asmtab.prj},{NB=ASK UP 002},{IDNR=},{BD=UP 002},{ARTNR=508590},{BM=15},{H=22},{A=80},{E=63},{B=16},{S=7},{G=7},{W=43},{L=18.5},{N=4.5},{BS=M6},{TD=5.58},{TS=2.84},{GEW=0.125},{ECCN=84832000},{PPATH=up_000/up_000_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
S
s
[mm]
G
g
[mm]
W
w
[mm]
L
l
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UP 000
UP 000
508588
10
18
67
53
16
7
6
35
17.5
4.0
M6
4.60
1.96
0.077
84832000
ASK UP 001
UP 001
508589
12
19
71
56
16
7
6
38
17.5
4.0
M6
5.09
2.40
0.091
84832000
ASK UP 002
UP 002
508590
15
22
80
63
16
7
7
43
18.5
4.5
M6
5.58
2.84
0.125
84832000
ASK UP 003
UP 003
508591
17
24
85
67
18
7
7
47
20.5
5.0
M6
5.97
3.28
0.156
84832000
ASK UP 004
UP 004
508592
20
28
100
80
20
10
9
55
24.5
6.0
M8
9.35
5.04
0.230
84832000
ASK UP 005
UP 005
508593
25
32
112
90
20
10
10
62
25.5
6.0
M8
10.09
5.83
0.294
84832000
ASK UP 006
UP 006
508594
30
36
132
106
26
13
11
70
26.5
6.5
M10
13.23
8.28
0.454
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表