Seal Ring T-Form
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD模型選擇
{alfalaval/installation_material/iso_2037/iso2037_seal_ring_tform.prj},{NB=3131900331},{IDNR=3131900331},{NAME=T-SEAL RING IDF 51 NBR},{DESC=T-FORM},{SHAPE=Seal Ring},{STANDARD=IDF},{MATERIAL=NBR},{SURFACE=no spec},{A1=7},{A11=3.5},{A2=3},{A22=1.5},{A3=4.4},{OD1=59.5},{ID1=48.5},{ID2=55.8},{ID3=51.0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
3131900311
3131900311
T-SEAL RING IDF 25 NBR
T-FORM
Seal Ring
IDF
NBR
no spec
7
32.5
23.0
3131900313
3131900313
T-SEAL RING IDF 25 FPM
T-FORM
Seal Ring
IDF
FPM
no spec
7
32.5
23.0
3131900314
3131900314
T-SEAL RING IDF 25 EPDM
T-FORM
Seal Ring
IDF
EPDM
no spec
7
32.5
23.0
3131900321
3131900321
T-SEAL RING IDF 38 NBR
T-FORM
Seal Ring
IDF
NBR
no spec
7
46.0
35.5
3131900323
3131900323
T-SEAL RING IDF 38 FPM
T-FORM
Seal Ring
IDF
FPM
no spec
7
46.0
35.5
3131900324
3131900324
T-SEAL RING IDF 38 EPDM
T-FORM
Seal Ring
IDF
EPDM
no spec
7
46.0
35.5
3131900331
3131900331
T-SEAL RING IDF 51 NBR
T-FORM
Seal Ring
IDF
NBR
no spec
7
59.5
48.5
3131900333
3131900333
T-SEAL RING IDF 51 FPM
T-FORM
Seal Ring
IDF
FPM
no spec
7
59.5
48.5
3131900334
3131900334
T-SEAL RING IDF 51 EPDM
T-FORM
Seal Ring
IDF
EPDM
no spec
7
59.5
48.5
3131900341
3131900341
T-SEAL RING IDF 63,5 NBR
T-FORM
Seal Ring
IDF
NBR
no spec
7
73.0
60.5
3131900343
3131900343
T-SEAL RING IDF 63,5 FPM
T-FORM
Seal Ring
IDF
FPM
no spec
7
73.0
60.5
3131900344
3131900344
T-SEAL RING IDF 63,5 EPDM
T-FORM
Seal Ring
IDF
EPDM
no spec
7
73.0
60.5
3131900351
3131900351
T-SEAL RING IDF 76 NBR
T-FORM
Seal Ring
IDF
NBR
no spec
7
86.5
73.0
3131900353
3131900353
T-SEAL RING IDF 76 FPM
T-FORM
Seal Ring
IDF
FPM
no spec
7
86.5
73.0
3131900354
3131900354
T-SEAL RING IDF 76 EPDM
T-FORM
Seal Ring
IDF
EPDM
no spec
7
86.5
73.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Seal Ring BS4825
Alfa Laval
25.01.2021
Nut
Alfa Laval
25.01.2021
Seal Ring
Alfa Laval
23.12.2022
Union
Alfa Laval
20.12.2022
SAA_001 - Radial shaft seals for general industrial applications
SKF
06.06.2024
DIN 3760-A-WDR-6-30 - Radial Shaft Seals Design A, for Shaft Diameter 6 to ...
MÄDLER
26.04.2024
BA10 - Oil seal with auxiliary lip
HEFA
14.06.2024
Tube holder for ISO
Alfa Laval
13.12.2022
L Seal Ring
Alfa Laval
25.01.2021
Short Bend, nut/Liner and Male
Alfa Laval
23.12.2022
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Liner
Alfa Laval
20.12.2022
WAS - Radial shaft seal
Dichtomatik - Freudenberg Sealing Technologies
30.11.2023
Clamp Ferrule - ISO 2852
Alfa Laval
29.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表