您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Screw and nut set
Alfa Laval
Installation Material
Installation Accessories
Powered by
CAD模型選擇
{alfalaval/installation_material/accessories/screw_nut_set.prj},{NB=9612905161_10},{IDNR=9612905161},{DESC=SCREW AND NUT SET DN10-50 DIN 11864-2/11853-2},{STANDARD=DIN},{MATERIAL=-},{FLANGESIZE=DN10-DN15-DN20-DN25-DN40-DN50},{SCREW=M8x30},{NUT=M8},{QTY=4},{ALSIS=5060},{T=10.000},{A=5.300},{B=30.000},{SW=13.000},{C=6.500},{TH=8},{W=0.079}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FLANGESIZE
Flange size
ⁿ/ₐ
SCREW
Screw size
ⁿ/ₐ
NUT
Nut Size
ⁿ/ₐ
QTY
Quantity
[piece(s)]
ALSIS
AlfaLaval code
ⁿ/ₐ
A
Head width
ⁿ/ₐ
B
Thread width
ⁿ/ₐ
SW
Key opening
ⁿ/ₐ
C
Nut width
ⁿ/ₐ
TH
Thread
ⁿ/ₐ
W
Weight per pack
[kg]
9612499301
9612499301
SCREWS AND NUT 25-76.1-30...
Fit to EN 10357-A, ISO 20...
1.4307 (304)
DN25-DN32-DN40-DN50-DN65
M8x30
M8
4
5058
5.300
30.000
13.000
6.500
8
0.081
9612499302
9612499302
SCREWS AND NUT 101.6-304 ...
Fit to EN 10357-A, ISO 20...
1.4307 (304)
DN80-DN100
M8x30
M8
8
5058
5.300
30.000
13.000
6.500
8
0.150
9612499303
9612499303
SCREW AND NUT SET DN125-1...
Fit to EN 10357-A, ISO 20...
1.4307 (304)
DN125-DN150
M10x40
M10
8
5058
6.400
40.000
17.000
8.000
10
0.347
9612905161
9612905161
SCREW AND NUT SET DN10-50...
DIN
-
DN10-DN15-DN20-DN25-DN40-...
M8x30
M8
4
5060
5.300
30.000
13.000
6.500
8
0.079
9612905162
9612905162
SCREW AND NUT SET DN65 DI...
DIN
-
DN65
M8x30
M8
8
5060
5.300
30.000
13.000
6.500
8
0.100
9612905164
9612905164
SCREW AND NUT DN80 DIN 11...
DIN
-
DN80
M10x35
M10
8
5060
6.400
35.000
17.000
8.000
10
0.311
9612905165
9612905165
SCREW AND NUT SET DN100-1...
DIN
-
DN100-DN125
M10x40
M10
8
5060
6.400
40.000
17.000
8.000
10
0.333
9612905166
9612905166
SCREW AND NUT SET DN150 D...
DIN
-
DN150
M12x50
M12
8
5060
7.500
50.000
19.000
10.000
12
0.558
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表