您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
024.11 - Union Type 24
agru
AGRULINE
PE 100 - PE100-RC Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/agruline/pe_100_pe100_rc_piping_system/fittings_for_socket_welding/024_11.prj},{NB=AGRU_70024113207_Union Type 24_FPM-sealing_PE 100-RC black_32 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=70024113207},{M=70024113207},{BILDCODE=024.11},{WEIGHT=0.083},{DIMENSIONLANG=32 - MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Union Type 24},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PE 100-RC black},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=32.000},{L=53.000},{D=64.000},{DSP=41.300},{B=30.000},{T=20.000},{X1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L
Dimension L
[mm]
D
[mm]
DSP
[mm]
B
[mm]
T
[mm]
AGRU_70024112007_Union Ty...
70024112007
70024112007
024.11
0.037
20 - MOP 10 bar
20
Union Type 24
FPM-sealing
PE 100-RC black
injection moulded
Socket-welding
20.000
45.000
47.000
27.300
24.000
16.000
AGRU_70024112507_Union Ty...
70024112507
70024112507
024.11
0.063
25 - MOP 10 bar
25
Union Type 24
FPM-sealing
PE 100-RC black
injection moulded
Socket-welding
25.000
49.000
57.000
35.700
26.000
18.000
AGRU_70024113207_Union Ty...
70024113207
70024113207
024.11
0.083
32 - MOP 10 bar
32
Union Type 24
FPM-sealing
PE 100-RC black
injection moulded
Socket-welding
32.000
53.000
64.000
41.300
30.000
20.000
AGRU_70024114007_Union Ty...
70024114007
70024114007
024.11
0.135
40 - MOP 10 bar
40
Union Type 24
FPM-sealing
PE 100-RC black
injection moulded
Socket-welding
40.000
59.000
78.000
52.800
31.000
22.000
AGRU_70024115007_Union Ty...
70024115007
70024115007
024.11
0.180
50 - MOP 10 bar
50
Union Type 24
FPM-sealing
PE 100-RC black
injection moulded
Socket-welding
50.000
67.000
89.000
58.600
35.000
24.500
AGRU_70024116307_Union Ty...
70024116307
70024116307
024.11
0.314
63 - MOP 10 bar
63
Union Type 24
FPM-sealing
PE 100-RC black
injection moulded
Socket-welding
63.000
79.000
109.000
73.600
39.000
29.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表