您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64208 - Slotted countersunk head machine screw - DIN 963 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/64208.prj},{NB=acton_642085X50},{REF=642085X50},{DXL=5x50},{MAT=Inox A4},{D=5.0},{L=50},{D3=4.019},{P=0.800},{DF=4.480},{DK=9.2},{A=1.600},{B=25.000},{X=1.000},{K=2.50},{N=1.200},{R=0.500},{T=1.300},{FORM=1.000},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Acton 642081,6X4
642081,6X4
1.6x4
Inox A4
1.6
4
3.0
0.96
Acton 642081,6X5
642081,6X5
1.6x5
Inox A4
1.6
5
3.0
0.96
Acton 642081,6X6
642081,6X6
1.6x6
Inox A4
1.6
6
3.0
0.96
Acton 642081,6X8
642081,6X8
1.6x8
Inox A4
1.6
8
3.0
0.96
Acton 642081,6X10
642081,6X10
1.6x10
Inox A4
1.6
10
3.0
0.96
Acton 642082X4
642082X4
2x4
Inox A4
2.0
4
3.8
1.20
Acton 642082X5
642082X5
2x5
Inox A4
2.0
5
3.8
1.20
Acton 642082X6
642082X6
2x6
Inox A4
2.0
6
3.8
1.20
Acton 642082X8
642082X8
2x8
Inox A4
2.0
8
3.8
1.20
Acton 642082X10
642082X10
2x10
Inox A4
2.0
10
3.8
1.20
Acton 642082X12
642082X12
2x12
Inox A4
2.0
12
3.8
1.20
Acton 642082X16
642082X16
2x16
Inox A4
2.0
16
3.8
1.20
Acton 642082X20
642082X20
2x20
Inox A4
2.0
20
3.8
1.20
Acton 642082,5X4
642082,5X4
2.5x4
Inox A4
2.5
4
4.7
1.50
Acton 642082,5X5
642082,5X5
2.5x5
Inox A4
2.5
5
4.7
1.50
Acton 642082,5X6
642082,5X6
2.5x6
Inox A4
2.5
6
4.7
1.50
Acton 642082,5X8
642082,5X8
2.5x8
Inox A4
2.5
8
4.7
1.50
Acton 642082,5X10
642082,5X10
2.5x10
Inox A4
2.5
10
4.7
1.50
Acton 642082,5X12
642082,5X12
2.5x12
Inox A4
2.5
12
4.7
1.50
Acton 642082,5X16
642082,5X16
2.5x16
Inox A4
2.5
16
4.7
1.50
Acton 642082,5X20
642082,5X20
2.5x20
Inox A4
2.5
20
4.7
1.50
Acton 642082,5X25
642082,5X25
2.5x25
Inox A4
2.5
25
4.7
1.50
Acton 642083X4
642083X4
3x4
Inox A4
3.0
4
5.6
1.65
Acton 642083X5
642083X5
3x5
Inox A4
3.0
5
5.6
1.65
Acton 642083X6
642083X6
3x6
Inox A4
3.0
6
5.6
1.65
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62210 - Slotted cheese head machine screw - DIN 84 - Stainless st...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 6798 A -Stainless steel A4
Böllhoff
26.10.2021
2061.48. - Snap ring
FIBRO
21.07.2023
Reference 64216 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62209 - Slotted raised countersunk head machine screw - DIN 964 -...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 963 A - Slotted countersunk flat head screws, Thread to the head
Fabory
13.02.2023
Reference 64623 - Hexagon nut UNC - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bossard Catalog
26.01.2023
DIN 934-SKM-FG-STVZ-RH - Hexagon Nuts with metric, fine thread, right hand
MÄDLER
10.04.2024
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 6798 A -Spring steel
Böllhoff
26.10.2021
Reference 62103 - Hexagon head screw full thread unc - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Reference 34101 - Slotted round head wood screw - NFE 25606 DIN 96 - Zinc p...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 64601 - Hexagon nut DIN 934 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表