您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62513 - Serrated lock washer A type external teeth DIN 6798 A - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Rondelle
Powered by
CAD模型選擇
{acton/rondelles/62513.prj},{NB=acton_6251310},{REF=6251310},{MAT=Inox A2},{IDNR=},{D=10.0},{D1=10.500},{D2=16.000},{S=0.900},{N=16.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
D1
Internal diameter
[mm]
D2
Outside diameter
[mm]
S
Thickness
[mm]
Acton 625132
625132
Inox A2
2.0
2.200
4.500
0.300
Acton 625132,5
625132,5
Inox A2
2.5
2.700
5.500
0.400
Acton 625133
625133
Inox A2
3.0
3.200
6.000
0.400
Acton 625134
625134
Inox A2
4.0
4.300
8.000
0.500
Acton 625135
625135
Inox A2
5.0
5.300
10.000
0.600
Acton 625136
625136
Inox A2
6.0
6.400
11.000
0.700
Acton 625137
625137
Inox A2
7.0
7.600
12.500
0.800
Acton 625138
625138
Inox A2
8.0
8.400
15.000
0.800
Acton 6251310
6251310
Inox A2
10.0
10.500
16.000
0.900
Acton 6251312
6251312
Inox A2
12.0
13.000
20.500
1.000
Acton 6251314
6251314
Inox A2
14.0
15.000
24.000
1.000
Acton 6251316
6251316
Inox A2
16.0
17.000
26.000
1.200
Acton 6251318
6251318
Inox A2
18.0
19.000
30.000
1.400
Acton 6251320
6251320
Inox A2
20.0
21.000
33.000
1.400
Acton 6251322
6251322
Inox A2
22.0
23.000
36.000
1.500
Acton 6251324
6251324
Inox A2
24.0
25.000
38.000
1.600
Acton 6251327
6251327
Inox A2
27.0
28.000
44.000
1.600
Acton 6251330
6251330
Inox A2
30.0
31.000
48.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表