您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
P Standard
Accurate Inc.
Helical Compression Spring
Powered by
CAD模型選擇
{accurate/helical_compresion_spring/p_standard_3d.prj},{NB=P506 (61.2)3d},{ORDER=P506},{H=61.2},{HF=98.0},{D=3.00},{OD=37.0},{P1=99.00},{H1=61.20},{P2=165.00},{H2=36.80},{K=2.697},{NT=9.50},{HS=28.50},{Q=2},{MAT=Piano Wire},{RID=G_1060},{STDRT=3.00},{DESCR=Creating of the Templates - P Standard},{PAST=A},{REST=M},{SC=1},{BL=2},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Order number
ⁿ/ₐ
HF
Free Height
[mm]
D
Wire Diameter
[mm]
OD
Outside Coil Diameter
[mm]
P1
Standard Load
[N]
H1
Height at Standard Load
[mm]
P2
Permissible Load
[N]
H2
Height at Permissible
[mm]
K
Spring Constant
[N/mm]
NT
Total Number of Coils
ⁿ/ₐ
HS
Solid Height
[mm]
Q
Quantity per a Bag
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P401
P401
46.5
1.00
14.0
3.60
31.10
6.00
21.00
0.235
21.00
21.00
10
Piano Wire
P402
P402
13.5
1.00
14.0
4.60
9.10
7.60
6.30
1.049
6.25
6.30
10
Piano Wire
P403
P403
47.5
1.60
24.6
10.50
29.60
17.60
17.60
0.588
11.00
17.60
5
Piano Wire
P404
P404
36.0
1.00
9.6
12.80
24.10
21.40
16.30
1.079
16.25
16.30
10
Piano Wire
P405
P405
22.0
1.40
17.4
13.40
14.70
22.50
9.80
1.844
7.00
9.80
10
Piano Wire
P406
P406
20.0
2.30
37.3
14.80
14.20
24.70
10.40
2.560
4.50
10.40
3
Piano Wire
P407
P407
72.5
1.20
15.2
15.80
41.10
26.30
20.10
0.520
16.75
20.10
5
Piano Wire
P408
P408
30.0
1.60
22.6
15.70
18.70
26.10
11.20
1.393
7.00
11.20
10
Piano Wire
P409
P409
55.0
1.40
24.4
16.80
27.90
27.90
9.80
0.618
7.00
9.80
10
Piano Wire
P410
P410
57.0
1.20
12.3
20.70
35.40
34.50
21.00
0.961
17.50
21.00
10
Piano Wire
P411
P411
41.5
1.00
9.0
17.90
31.40
29.90
24.70
1.785
12.75
12.80
10
Piano Wire
P412
P412
22.0
1.10
11.7
18.10
17.50
30.30
14.50
4.021
5.00
5.50
10
Piano Wire
P413
P413
17.0
1.80
27.0
27.60
10.60
45.90
6.30
4.286
3.50
6.30
5
Piano Wire
P414
P414
30.0
1.00
8.2
19.60
23.30
32.60
18.80
2.922
11.00
11.00
10
Piano Wire
P415
P415
16.0
1.10
10.3
20.50
12.10
34.10
9.50
5.266
5.50
6.10
10
Piano Wire
P416
P416
37.5
1.80
22.2
28.00
23.60
46.70
14.40
2.020
8.00
14.40
3
Piano Wire
P417
P417
26.5
1.00
6.5
24.20
20.70
40.30
16.90
4.207
16.00
16.00
10
Piano Wire
P418
P418
29.0
2.60
52.5
28.70
17.10
47.90
9.10
2.403
3.50
9.10
3
Piano Wire
P419
P419
25.5
1.00
6.2
25.20
20.40
42.00
17.10
4.982
16.00
16.00
10
Piano Wire
P420
P420
40.0
1.20
11.2
24.40
28.00
40.70
20.00
2.030
12.00
14.40
10
Piano Wire
P421
P421
100.0
1.40
15.4
27.90
59.40
46.40
32.40
0.686
22.00
30.80
10
Piano Wire
P422
P422
23.5
1.00
6.3
24.90
19.70
41.40
17.20
6.590
12.00
12.00
10
Piano Wire
P423
P423
18.0
1.00
5.7
27.20
15.00
45.20
13.00
8.993
12.50
12.50
10
Piano Wire
P424
P424
22.0
2.60
44.7
31.00
14.30
51.70
9.10
4.001
3.50
9.10
3
Piano Wire
P425
P425
23.0
1.20
7.4
34.40
18.60
57.40
15.60
7.757
13.00
15.60
10
Piano Wire
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DC Standard (SWP)
Accurate Inc.
31.01.2022
DC Standard (SUS)
Accurate Inc.
31.01.2022
C Standard
Accurate Inc.
31.01.2022
Torsion Springs
Accurate Inc.
31.01.2022
TKP25H15
Tsubakimoto Chain Co.
04.10.2022
E Standard
Accurate Inc.
31.01.2022
Suretorque
Accurate Inc.
31.01.2022
Shafts
Accurate Inc.
31.01.2022
A-series (withaut a bracket)
Accurate Inc.
31.01.2022
DE Standard (DE001-DE270)
Accurate Inc.
31.01.2022
DE Standard (DE500-DE899)
Accurate Inc.
31.01.2022
B-series (with a bracket)
Accurate Inc.
31.01.2022
Tangless Inserts
Accurate Inc.
31.01.2022
LS-K-KU-4-6 - Linearschlitten für kleinste Einbauräume mit Kugelumlaufführu...
Mader
16.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表