您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACS850 - ACS850 1.1 to 500kW
ABB
AC Drives
ACS850
Powered by
CAD模型選擇
{abb/ac_drives/acs850/acs850_asmtab.prj},{NB=ACS850-04-03A0-5},{BTC=ACS850-04-03A0-5},{CP=},{MS=-},{IN=3},{IMAX=4.4},{PN=1.1},{ILD=2.8},{PLD=1.1},{IHD=2.5},{PHD=0.75},{NL=47},{HD=100},{AF=24},{W=3},{TCX=03A0},{FS=A},{PPATH=parts/acs850_a_asmtpl.prj},{A=1},{Z=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TC
Type Code
ⁿ/ₐ
MS
Mounted Section
ⁿ/ₐ
IN
Nominal Ratings
[A]
IMAX
Nominal Ratings
[A]
PN
No-overload use
[kW]
ILD
Light-duty use
[A]
PLD
Light-duty use
[kW]
IHD
Heavy-duty use
[A]
PHD
Heavy-duty use
[kW]
NL
Noise Level
[dBA]
HD
Heat dissipation
[W]
AF
Air flow
[m**3/h]
W
Weight
[kg]
TCX
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
ACS850-04-03A0-5
ACS850-04-03A0-5
-
3
4.4
1.1
2.8
1.1
2.5
0.75
47
100
24
3
03A0
A
ACS850-04-03A6-5
ACS850-04-03A6-5
-
3.6
5.3
1.5
3.4
1.5
3
1.1
47
106
24
3
03A6
A
ACS850-04-04A8-5
ACS850-04-04A8-5
-
4.8
7.0
2.2
4.5
1.5
4
1.5
47
126
24
3
04A8
A
ACS850-04-06A0-5
ACS850-04-06A0-5
-
6
8.8
2.2
5.5
2.2
5
2.2
47
148
24
3
06A0
A
ACS850-04-08A0-5
ACS850-04-08A0-5
-
8
10.5
3
7.6
3
6
2.2
47
172
24
3
08A0
A
ACS850-04-010A-5
ACS850-04-010A-5
-
10.5
13.5
4
9.7
4
9
4
39
212
48
5
010A
B
ACS850-04-014A-5
ACS850-04-014A-5
-
14
16.5
5.5
13
5.5
11
5.5
39
250
48
5
014A
B
ACS850-04-018A-5
ACS850-04-018A-5
-
18
21
7.5
16.8
7.5
14
7.5
39
318
48
5
018A
B
ACS850-04-025A-5
ACS850-04-025A-5
-
25
33
11
23
11
19
7.5
63
375
142
16
025A
C
ACS850-04-030A-5
ACS850-04-030A-5
-
30
36
15
28
15
24
11
63
375
142
16
030A
C
ACS850-04-035A-5
ACS850-04-035A-5
-
35
44
18.5
32
15
29
15
71
485
142
16
035A
C
ACS850-04-044A-5
ACS850-04-044A-5
-
44
53
22
41
22
35
18.5
71
541
200
16
044A
C
ACS850-04-050A-5
ACS850-04-050A-5
-
50
66
22
46
22
44
22
71
646
200
16
050A
C
ACS850-04-061A-5
ACS850-04-061A-5
-
61
78
30
57
30
52
22
70
840
290
23
061A
D
ACS850-04-078A-5
ACS850-04-078A-5
-
78
100
37
74
37
69
37
70
1020
290
23
078A
D
ACS850-04-094A-5
ACS850-04-094A-5
-
94
124
45
90
45
75
37
70
1200
290
23
094A
D
ACS850-04-103A-5
ACS850-04-103A-5
-
103
138
55
100
55
88
45
65
1190
168
35
103A
E0
ACS850-04-144A-5
ACS850-04-144A-5
-
144
170
75
141
75
100
55
65
1440
405
35
144A
E0
ACS850-04-166A-5
ACS850-04-166A-5
-
166
202
90
155
75
115
55
65
1940
405
67
166A
E
ACS850-04-202A-5
ACS850-04-202A-5
-
202
282
110
184
90
141
75
65
2310
405
67
202A
E
ACS850-04-225A-5
ACS850-04-225A-5
-
225
326
110
220
110
163
90
65
2810
405
67
225A
E
ACS850-04-260A-5
ACS850-04-260A-5
-
260
326
132
254
132
215
110
65
3260
405
67
260A
E
ACS850-04-290A-5
ACS850-04-290A-5
-
290
348
160
286
160
232
132
65
4200
405
67
290A
E
ACS850-04-430A-5-C
ACS850-04-430A-5-C
Control Section only
430
588
200
425
200
340
160
72
6600
1220
205
430A
G
ACS850-04-430A-5-P
ACS850-04-430A-5-P
Power Section only
430
588
200
425
200
340
160
72
6600
1220
205
430A
G
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACS850-230V - ACS850-230V 0.37 to 22kW
ABB
15.07.2022
ACS355 - 0.5 to 30 hp
ABB
15.07.2022
ACS580-01-480V - ACS580-01 0.75-350 Hp
ABB
23.01.2024
ACS550 480Vac Ratings - Wall Mounted/Free Standing
ABB
15.07.2022
ACS550 400Vac Ratings - Wall Mounted/Free Standing
ABB
15.07.2022
ACS550-PC 480Vac Ratings - Drive with Circuit Breaker Disconnect
ABB
15.07.2022
LCD Display - for Monitoring
Rittal
20.07.2021
240Vac Ratings - Wall Mounted Drives - 208, 220, 230, or 240 V
ABB
15.07.2022
AF12 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
AF460 - 3-pole Contactors - AC or DC Operated
ABB Low Voltage & Systems
26.03.2024
400Vac Ratings - Wall Mounted Drives - 380, 400 or 415 V
ABB
15.07.2022
ACQ580-31-480V - Irrigation Drives
ABB
07.07.2023
ACQ580-01 380V/480V - Wall-Mounted Drives
ABB
24.01.2024
ACS350 - 0.5 to 30 hp
ABB
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表