目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 65122 - Self-locking counter nuts (Palnut®; DIN 7967), spring steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 1964, BN 65122 Self-locking counter nuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_1964_65122/bn_65122.prj},{NB=BN 65122 5502767 self-locking counter nut M14},{CNSORDERNO=5502767},{BNARTNR=5502767},{BNNORM1=Palnut®},{BNNORM2=DIN 7967},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=verzinkt-blau},{GEW=M14},{D=14.000},{P=2.000},{D2=12.000},{E=25.400},{M=5.000},{S=22.000},{KG1=2.500},{T=0.600},{U=5.000},{V=16.000},{KG=2.500},{N=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
T
Thickness of sheet
[mm]
U
min.
[mm]
V
min.
[mm]
KG
Weight Kg/1000 pieces
[Kg]
N
Lock teeth
[mm]
BN 65122 5502762 self-loc...
5502762
Palnut®
DIN 7967
Spring steel
zinc plated blue
6.000
4.917
1.000
5.300
11.500
3.000
10.000
0.400
3.000
8.000
0.400
6.000
BN 65122 5502764 self-loc...
5502764
Palnut®
DIN 7967
Spring steel
zinc plated blue
8.000
6.647
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
BN 65122 5502765 self-loc...
5502765
Palnut®
DIN 7967
Spring steel
zinc plated blue
10.000
8.376
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
BN 65122 5502766 self-loc...
5502766
Palnut®
DIN 7967
Spring steel
zinc plated blue
12.000
10.106
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
BN 65122 5502767 self-loc...
5502767
Palnut®
DIN 7967
Spring steel
zinc plated blue
14.000
11.835
2.000
12.000
25.400
5.000
22.000
0.600
5.000
16.000
2.500
6.000
BN 65122 5502768 self-loc...
5502768
Palnut®
DIN 7967
Spring steel
zinc plated blue
16.000
13.835
2.000
14.100
27.700
5.000
24.000
0.700
5.000
18.000
3.400
6.000
BN 65122 5502769 self-loc...
5502769
Palnut®
DIN 7967
Spring steel
zinc plated blue
18.000
15.294
2.500
15.500
31.200
5.500
27.000
0.700
5.500
20.500
4.100
6.000
BN 65122 5502770 self-loc...
5502770
Palnut®
DIN 7967
Spring steel
zinc plated blue
20.000
17.294
2.500
17.600
34.600
6.000
30.000
0.800
6.000
22.000
5.800
6.000
BN 65122 5502771 self-loc...
5502771
Palnut®
DIN 7967
Spring steel
zinc plated blue
22.000
19.294
2.500
19.600
36.900
6.000
32.000
0.800
6.000
24.000
6.400
6.000
BN 65122 5502772 self-loc...
5502772
Palnut®
DIN 7967
Spring steel
zinc plated blue
24.000
20.752
3.000
21.000
41.600
7.000
36.000
0.900
7.000
26.000
9.500
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1964 - Self-locking counter nuts (Palnut®; DIN 7967), spring steel, blac...
Bossard Catalog
31.10.2023
BN 84518 - Flat washers without chamfer, series Z (small) (~NFE 25-514 Z), ...
Bossard Catalog
31.10.2023
BN 84521 - Flat washers without chamfer, series M (medium) (~NFE 25-513 M),...
Bossard Catalog
31.10.2023
BN 38345 - Slotted round nuts for hook spanners with polyamide insert, spec...
Bossard Catalog
12.10.2023
DIN981-NUTMU-ST-STVZ-RF - Locknuts DIN 981, Material steel, steel zinc-plat...
MÄDLER
26.04.2024
1070119 - HOOK FOR DISPLAY SMALL
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表