您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1964 - Self-locking counter nuts (Palnut®; DIN 7967), spring steel, black
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.10 Metallic locking nut
BN 1964, BN 65122 Self-locking counter nuts
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_10/bn_1964_65122/bn_1964.prj},{NB=BN 1964 1382322 self-locking counter nut M12},{CNSORDERNO=1382322},{BNARTNR=1382322},{BNNORM1=Palnut®},{BNNORM2=DIN 7967},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=schwarz},{GEW=M12},{D=12.000},{P=1.750},{D2=10.400},{E=21.900},{M=4.500},{S=19.000},{KG1=1.900},{T=0.600},{U=4.500},{V=14.700},{KG=1.900},{N=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
T
Thickness of sheet
[mm]
U
min.
[mm]
V
min.
[mm]
KG
Weight Kg/1000 pieces
[Kg]
N
Lock teeth
[mm]
BN 1964 1382284 self-lock...
1382284
Palnut®
DIN 7967
Spring steel
black
5.000
4.134
0.800
4.500
9.200
2.500
8.000
0.400
2.500
6.500
0.280
6.000
BN 1964 1382292 self-lock...
1382292
Palnut®
DIN 7967
Spring steel
black
6.000
4.917
1.000
5.300
11.500
3.000
10.000
0.400
3.000
8.000
0.400
6.000
BN 1964 1382306 self-lock...
1382306
Palnut®
DIN 7967
Spring steel
black
8.000
6.647
1.250
6.900
15.000
3.500
13.000
0.500
3.500
10.000
0.900
6.000
BN 1964 1382314 self-lock...
1382314
Palnut®
DIN 7967
Spring steel
black
10.000
8.376
1.500
8.600
19.600
4.000
17.000
0.500
4.000
12.000
1.400
6.000
BN 1964 1382322 self-lock...
1382322
Palnut®
DIN 7967
Spring steel
black
12.000
10.106
1.750
10.400
21.900
4.500
19.000
0.600
4.500
14.700
1.900
6.000
BN 1964 1382349 self-lock...
1382349
Palnut®
DIN 7967
Spring steel
black
16.000
13.835
2.000
14.100
27.700
5.000
24.000
0.700
5.000
18.000
3.400
6.000
BN 1964 5505518 self-lock...
5505518
Palnut®
DIN 7967
Spring steel
black
18.000
15.294
2.500
15.500
31.200
5.500
27.000
0.700
5.500
20.500
4.100
6.000
BN 1964 1382365 self-lock...
1382365
Palnut®
DIN 7967
Spring steel
black
20.000
17.294
2.500
17.600
34.600
6.000
30.000
0.800
6.000
22.000
5.800
6.000
BN 1964 1382373 self-lock...
1382373
Palnut®
DIN 7967
Spring steel
black
22.000
19.294
2.500
19.600
36.900
6.000
32.000
0.800
6.000
24.000
6.400
6.000
BN 1964 1382381 self-lock...
1382381
Palnut®
DIN 7967
Spring steel
black
24.000
20.752
3.000
21.000
41.600
7.000
36.000
0.900
7.000
26.000
9.500
6.000
BN 1964 3092803 self-lock...
3092803
Palnut®
DIN 7967
Spring steel
black
30.000
26.211
3.500
26.600
53.100
8.000
46.000
1.100
8.000
32.000
17.500
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 65122 - Self-locking counter nuts (Palnut®; DIN 7967), spring steel, zin...
Bossard Catalog
31.10.2023
Modèle 215608 - Self locking counter nut, Pal - Stainless steel A2 - DIN 79...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
DIN 7967 - Stainless steel A4
Böllhoff
26.10.2021
Reference 62608 - Pal self locking counter nut DIN 7967 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7967 - FN 8210 - blank - Self locking counter nuts
SFS Group Schweiz AG
17.06.2024
N0020860 - Idaring
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
BOX-HLTS - (Box Set) Thread Insert
Misumi
03.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表