目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0440 - Split pins DIN EN ISO 1234
Blohm
Joints
Powered by
CAD模型選擇
{blohm/gelenke/07336.prj},{NB=B0440.1063X40},{BESTBLOHM=B0440.1063X40},{MATERIAL=Stahl},{AUSF=verzinkt},{BD=6,3},{D1=5.9},{L=40},{A=2.00},{B=12.6},{C=11.8},{M=27 - 39},{D4=23-29},{GEW=0.0134},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73182400},{EAN=MIN},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA},{XA=23.049000},{XB=5.391600},{XC=5.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
BD
Hole diameters
[mm]
D1
D1 max.
[mm]
L
Length
[mm]
A
A min.
[mm]
B
distance
[mm]
C
C max.
[mm]
M
for screws
ⁿ/ₐ
D4
for screw Ø
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0440.1010X10
B0440.1010X10
Steel
Galvanized
1
0.9
10
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1010X12
B0440.1010X12
Steel
Galvanized
1
0.9
12
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1010X16
B0440.1010X16
Steel
Galvanized
1
0.9
16
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1010X20
B0440.1010X20
Steel
Galvanized
1
0.9
20
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1010X25
B0440.1010X25
Steel
Galvanized
1
0.9
25
0.80
3.0
1.8
3,5 - 4,5
3-4
0.0001
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1016X12
B0440.1016X12
Steel
Galvanized
1,6
1.4
12
1.25
3.2
2.8
5,5 - 7
5-6
0.0002
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1016X16
B0440.1016X16
Steel
Galvanized
1,6
1.4
16
1.25
3.2
2.8
5,5 - 7
5-6
0.0003
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1016X20
B0440.1016X20
Steel
Galvanized
1,6
1.4
20
1.25
3.2
2.8
5,5 - 7
5-6
0.0003
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1016X25
B0440.1016X25
Steel
Galvanized
1,6
1.4
25
1.25
3.2
2.8
5,5 - 7
5-6
0.0004
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1016X32
B0440.1016X32
Steel
Galvanized
1,6
1.4
32
1.25
3.2
2.8
5,5 - 7
5-6
0.0004
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X10
B0440.1020X10
Steel
Galvanized
2
1.8
10
1.25
4.0
3.6
7 - 9
6-8
0.0003
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X16
B0440.1020X16
Steel
Galvanized
2
1.8
16
1.25
4.0
3.6
7 - 9
6-8
0.0004
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X20
B0440.1020X20
Steel
Galvanized
2
1.8
20
1.25
4.0
3.6
7 - 9
6-8
0.0005
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X25
B0440.1020X25
Steel
Galvanized
2
1.8
25
1.25
4.0
3.6
7 - 9
6-8
0.0006
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X32
B0440.1020X32
Steel
Galvanized
2
1.8
32
1.25
4.0
3.6
7 - 9
6-8
0.0007
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X36
B0440.1020X36
Steel
Galvanized
2
1.8
36
1.25
4.0
3.6
7 - 9
6-8
0.0008
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X40
B0440.1020X40
Steel
Galvanized
2
1.8
40
1.25
4.0
3.6
7 - 9
6-8
0.0008
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1020X50
B0440.1020X50
Steel
Galvanized
2
1.8
50
1.25
4.0
3.6
7 - 9
6-8
0.0011
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1025X20
B0440.1025X20
Steel
Galvanized
2,5
2.3
20
1.25
5.0
4.6
9 - 11
8-9
0.0008
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1025X25
B0440.1025X25
Steel
Galvanized
2,5
2.3
25
1.25
5.0
4.6
9 - 11
8-9
0.0009
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1025X32
B0440.1025X32
Steel
Galvanized
2,5
2.3
32
1.25
5.0
4.6
9 - 11
8-9
0.0012
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1025X36
B0440.1025X36
Steel
Galvanized
2,5
2.3
36
1.25
5.0
4.6
9 - 11
8-9
0.0012
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1025X40
B0440.1025X40
Steel
Galvanized
2,5
2.3
40
1.25
5.0
4.6
9 - 11
8-9
0.0014
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1025X50
B0440.1025X50
Steel
Galvanized
2,5
2.3
50
1.25
5.0
4.6
9 - 11
8-9
0.0016
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
B0440.1032X16
B0440.1032X16
Steel
Galvanized
3,2
2.9
16
1.60
6.4
5.8
11 - 14
9-12
0.0012
Yes
73182400
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
07336 - Split pins DIN EN ISO 1234
norelem
30.05.2024
BN 687 - Split pins (DIN 94; ISO 1234), stainless steel A2
Bossard Catalog
26.01.2023
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
DIN 94 - Split pins
Fabory
13.02.2023
Q500 - Split pins
Chinese Manufacturers
26.06.2017
K1136 - Split pins DIN EN ISO 1234
KIPP USA
05.06.2024
Leader Pins (Large) - 2",2 1/2", and 3" Diameter
D-M-E
24.05.2024
K1136 - Split pins DIN EN ISO 1234
KIPP
27.05.2024
Reference 64619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DINISO1234-SPLINT-RF - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stainl...
MÄDLER
26.04.2024
BN 912 - Split pins (DIN 94; ISO 1234), zinc plated blue
Bossard Catalog
31.10.2023
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
DINISO1234-SPLINT-STVZ - Split Pins DIN EN ISO 1234 (formerly DIN 94), Stee...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表