您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Leader Pins (Large) - 2",2 1/2", and 3" Diameter
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
GENERAL MOLD COMPONENTS
LEADER PINS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/mold_base_assembly_components/leader_pins/leader_pins_1.prj},{NB=5810GL_US},{CN=5810GL},{ND=2 1/2},{G=2.499},{H=2.740},{P=2.501},{K=5/16},{K1=0.313},{M=7 3/4},{M1=7.750},{L=2 3/8},{L1=2.375},{UN1=0.0625},{UN2=0.0781},{CN2=5810GL_US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
ND
Nominal diameter
[Inch]
G
Diameter
[Inch]
H
Diameter
[Inch]
P
Diameter
[Inch]
K
Length
[Inch]
M
Length
[Inch]
L
Length
[Inch]
5606GL
5606GL
2"
1.999
2.240
2.001
5/16
5 3/4
1 7/8
5608GL
5608GL
2"
1.999
2.240
2.001
5/16
6 3/4
1 7/8
5610GL
5610GL
2"
1.999
2.240
2.001
5/16
7 3/4
1 7/8
5612GL
5612GL
2"
1.999
2.240
2.001
5/16
8 3/4
1 7/8
5614GL
5614GL
2"
1.999
2.240
2.001
5/16
9 3/4
1 7/8
5616GL
5616GL
2"
1.999
2.240
2.001
5/16
10 3/4
1 7/8
5618GL
5618GL
2"
1.999
2.240
2.001
5/16
11 3/4
1 7/8
5620GL
5620GL
2"
1.999
2.240
2.001
5/16
12 3/4
1 7/8
5622GL
5622GL
2"
1.999
2.240
2.001
5/16
13 3/4
1 7/8
5624GL
5624GL
2"
1.999
2.240
2.001
5/16
14 3/4
1 7/8
5626GL
5626GL
2"
1.999
2.240
2.001
5/16
15 3/4
1 7/8
5628GL
5628GL
2"
1.999
2.240
2.001
5/16
16 3/4
2 3/8
5632GL
5632GL
2"
1.999
2.240
2.001
5/16
18 3/4
2 3/8
5806GL
5806GL
2 1/2
2.499
2.740
2.501
5/16
5 3/4
2 3/8
5808GL
5808GL
2 1/2
2.499
2.740
2.501
5/16
6 3/4
2 3/8
5810GL
5810GL
2 1/2
2.499
2.740
2.501
5/16
7 3/4
2 3/8
5812GL
5812GL
2 1/2
2.499
2.740
2.501
5/16
8 3/4
2 3/8
5814GL
5814GL
2 1/2
2.499
2.740
2.501
5/16
9 3/4
2 3/8
5816GL
5816GL
2 1/2
2.499
2.740
2.501
5/16
10 3/4
2 3/8
5818GL
5818GL
2 1/2
2.499
2.740
2.501
5/16
11 3/4
2 3/8
5820GL
5820GL
2 1/2
2.499
2.740
2.501
5/16
12 3/4
2 3/8
5822GL
5822GL
2 1/2
2.499
2.740
2.501
5/16
13 3/4
2 3/8
5824GL
5824GL
2 1/2
2.499
2.740
2.501
5/16
14 3/4
2 3/8
5826GL
5826GL
2 1/2
2.499
2.740
2.501
5/16
15 3/4
2 3/8
5828GL
5828GL
2 1/2
2.499
2.740
2.501
5/16
16 3/4
2 3/8
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表