目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216503 - Plain washer type Z - Stainless steel A2 - NFE 25-514
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216503.prj},{NB=bene_inox_216503-10},{REF=216503-10},{MAT=Acier inoxydable A2},{D=10},{D1=10.25},{D2=20},{S=2.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 216503-2
216503-2
Acier inoxydable A2
2
2.70
5
0.5
Béné Inox 216503-2,5
216503-2,5
Acier inoxydable A2
2.5
2.70
5
0.5
Béné Inox 216503-3
216503-3
Acier inoxydable A2
3
3.25
6
0.8
Béné Inox 216503-4
216503-4
Acier inoxydable A2
4
4.25
8
0.8
Béné Inox 216503-5
216503-5
Acier inoxydable A2
5
5.25
10
1.0
Béné Inox 216503-6
216503-6
Acier inoxydable A2
6
6.25
12
1.2
Béné Inox 216503-8
216503-8
Acier inoxydable A2
8
8.25
16
1.5
Béné Inox 216503-10
216503-10
Acier inoxydable A2
10
10.25
20
2.0
Béné Inox 216503-12
216503-12
Acier inoxydable A2
12
12.50
24
2.5
Béné Inox 216503-14
216503-14
Acier inoxydable A2
14
14.50
27
2.5
Béné Inox 216503-16
216503-16
Acier inoxydable A2
16
16.50
30
3.0
Béné Inox 216503-18
216503-18
Acier inoxydable A2
18
19.00
32
3.0
Béné Inox 216503-20
216503-20
Acier inoxydable A2
20
21.00
36
3.0
Béné Inox 216503-22
216503-22
Acier inoxydable A2
22
23.00
40
3.0
Béné Inox 216503-24
216503-24
Acier inoxydable A2
24
25.00
45
4.0
Béné Inox 216503-27
216503-27
Acier inoxydable A2
27
28.00
48
4.0
Béné Inox 216503-30
216503-30
Acier inoxydable A2
30
31.00
52
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表