您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
98025 - NAMUR Indirect Solenoid Valves
IMI Norgren
Fluid Control Valves
Inline and NAMUR Solenoid valves
Powered by
CAD模型選擇
{imi_precision/5_fluid_control_valves/inline_solenoid_valves/98025_namur_indirect_solenoid_valves.prj},{NB=9802705029802400},{CNSORDERNO=9802705029802400},{PS=1/4\"},{TH=G- ISO G Parallel},{F=3/2 N/C},{S=0298},{V=24V DC},{DESC=-},{NOTE=-},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_5_4_370_98025.pdf},{STEP=Norgren-98025050298XXX00.STEP},{NAME=Norgren-98025050298XXX00},{INAME=Norgren2d98025050298XXX00},{SHA256=gsMXSAllaogxBJq7QjFp8HRKkB2T445RiMx+NgAYsUk=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
F
Function
ⁿ/ₐ
S
Solenoid
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
9802505076302400
9802505076302400
1/4"
G- ISO G Parallel
3/2 N/C
0763
24V DC
9802505029802400
9802505029802400
1/4"
G- ISO G Parallel
3/2 N/C
0298
24V DC
9802505029923050
9802505029923050
1/4"
G- ISO G Parallel
3/2 N/C
0299
230V 50Hz
9802505420002400
9802505420002400
1/4"
G- ISO G Parallel
3/2 N/C
4200
24V DC
9802505420123050
9802505420123050
1/4"
G- ISO G Parallel
3/2 N/C
4201
230V 50Hz
9802505460002400
9802505460002400
1/4"
G- ISO G Parallel
3/2 N/C
4600
24V DC
9802505460123050
9802505460123050
1/4"
G- ISO G Parallel
3/2 N/C
4601
230V 50Hz
9802505460202400
9802505460202400
1/4"
G- ISO G Parallel
3/2 N/C
4602
24V DC
9802505460323050
9802505460323050
1/4"
G- ISO G Parallel
3/2 N/C
4603
230V 50Hz
9802505372002400
9802505372002400
1/4"
G- ISO G Parallel
3/2 N/C
3720
24V DC
9802505205000000
9802505205000000
1/4"
G- ISO G Parallel
3/2 N/C
2050
Low Power
9802505205100000
9802505205100000
1/4"
G- ISO G Parallel
3/2 N/C
2051
Low Power
9802505205200000
9802505205200000
1/4"
G- ISO G Parallel
3/2 N/C
2052
Low Power
9802505205300000
9802505205300000
1/4"
G- ISO G Parallel
3/2 N/C
2053
Low Power
9802505000000000
9802505000000000
1/4"
G- ISO G Parallel
3/2 N/C
-
-
9802515076302400
9802515076302400
1/4"
A - NPT
3/2 N/C
0763
24V DC
9802515029802400
9802515029802400
1/4"
A - NPT
3/2 N/C
0298
24V DC
9802515029923050
9802515029923050
1/4"
A - NPT
3/2 N/C
0299
230V 50Hz
9802515420002400
9802515420002400
1/4"
A - NPT
3/2 N/C
4200
24V DC
9802515420123050
9802515420123050
1/4"
A - NPT
3/2 N/C
4201
230V 50Hz
9802515460002400
9802515460002400
1/4"
A - NPT
3/2 N/C
4600
24V DC
9802515460123050
9802515460123050
1/4"
A - NPT
3/2 N/C
4601
230V 50Hz
9802515460202400
9802515460202400
1/4"
A - NPT
3/2 N/C
4602
24V DC
9802515460323050
9802515460323050
1/4"
A - NPT
3/2 N/C
4603
230V 50Hz
9802515372002400
9802515372002400
1/4"
A - NPT
3/2 N/C
3720
24V DC
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
98015 - InLine Direct Solenoid Valves
IMI Norgren
17.11.2023
98025 - Inline Indirect Solenoid Valves
IMI Norgren
17.11.2023
80107 - NAMUR Indirect Solenoid Valves
IMI Norgren
17.11.2023
V60...V63 - 3/2, 2x3/2, 5/2 or 5/3 Solenoid actuated spool valves
IMI Norgren
21.02.2024
97105 NAMUR - 3/2, 5/2 & 5/3 Indirect electromagnetic actuated spool valves
IMI Norgren
17.11.2023
98015 - NAMUR Direct Solenoid Valves
IMI Norgren
17.11.2023
Solenoid - Fluid Control Valves
IMI Norgren
17.11.2023
97100 NAMUR - 3/2 & 5/2 Indirect solenoid actuated spool valves
IMI Norgren
17.11.2023
97105 NAMUR - 3/2 & 5/2 Direct pneumatically actuated spool valves
IMI Norgren
17.11.2023
97300 - NAMUR series, 3/2 & 5/2 Indirect solenoid actuated spool valve
IMI Norgren
17.11.2023
97100 Inline - 3/2 & 5/2 Indirect solenoid actuated spool valves
IMI Norgren
17.11.2023
97105 Inline - 3/2 & 5/2 Indirect solenoid actuated spool valves
IMI Norgren
17.11.2023
80107 - Indirect Solenoid Valves
IMI Norgren
17.11.2023
V60...V63 - 3/2, 2x3/2, 5/2 or 5/3 Pilot actuated spool valves
IMI Norgren
21.02.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表