您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique Mixproof CP3 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves US Version
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_us/unique_mixproof_cp3_asmtab.prj},{NB=9618019883},{IDNR=9618019883},{CODE=MP(2):CP076076UW229INNNNEEFNB3XXXXX7TN},{NAME=UNIQUE MIXPROOF CP-3},{DESCRIPTION=ISO-76/76,22-90 WELDED,WELD.ENDS,POL.INSIDE,EPDM,FLUSH;BALANCED:LOWER,SPINDLE CIP:LOWER,SEAT LIFT,THINKTOP INCLUDED},{ALSIS=5365},{W=27.62},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
Config code
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
W
Weight
[kg]
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS20VIS
ThinkTop option
ⁿ/ₐ
9618017844
9618017844
MP(2):CP101076UW219INNNNE...
UNIQUE MIXPROOF CP-3
ISO-101/76,21-90 WELDED,W...
US Version CP3
5365
28.51
Available
CP3
4-Inch
3-Inch
Welded houses
None
None
None
None
Both Flush
Flush
No
Both
4-Basic
ThinkTop V50
9618014285
9618014285
MP(2):CP076076UW229PCCCCE...
UNIQUE MIXPROOF CP-3
ISO-76/76,22-90 WELDED,Cl...
US Version CP3
5365
27.97
Available
CP3
3-Inch
3-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Lower
No
No
Both
4-Basic
ThinkTop V70
9618650271
9618650271
MP(2):CP063038UW220INNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/38,22-0 WELDED,WEL...
US Version CP3
5365
15.59
Available
CP3
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V50
9618018825
9618018825
MP(2):CP051051UW129ICNCCF...
UNIQUE MIXPROOF CP-3
ISO-51/51,12-90 WELDED,Cl...
US Version CP3
5365
16.77
Available
CP3
2-Inch
2-Inch
Welded houses
Clamp
None
Clamp
Clamp
Both Flush
Flush
No
Both
3-Basic
None
9618018721
9618018721
MP(2):CP051051UW129INNNNF...
UNIQUE MIXPROOF CP-3
ISO-51/51,12-90 WELDED,WE...
US Version CP3
5365
16.67
Available
CP3
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
None
9618018485
9618018485
MP(2):CP076076UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-76/76,22-90 WELDED,WE...
US Version CP3
5365
27.97
Available
CP3
3-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
ThinkTop V70
9618018263
9618018263
MP(2):CP063063UW219INNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/63.5,21-90 WELDED,...
US Version CP3
5365
25.61
Available
CP3
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower Flush
Flush
Yes
Both
4-Basic
ThinkTop V50
9618014883
9618014883
MP(2):CP101101UW111INNNNE...
UNIQUE MIXPROOF CP-3
ISO-101/101.6,11-180 WELD...
US Version CP3
5365
37.69
Available
CP3
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower Flush
Flush
No
Both
5-Basic
ThinkTop V50
9618018746
9618018746
MP(2):CP038038UW119ICNCNE...
UNIQUE MIXPROOF CP-3
ISO-38/38,11-90 WELDED,Cl...
US Version CP3
5365
14.29
Available
CP3
1 1/2-Inch
1 1/2-Inch
Welded houses
Clamp
None
Clamp
None
Both
No
No
No
3-Basic
None
9618015415
9618015415
MP(2):CP076076UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-76/76,22-90 WELDED,WE...
US Version CP3
5365
27.62
Available
CP3
3-Inch
3-Inch
Welded houses
None
None
None
None
Both Flush
Flush
Yes
Both
4-Basic
ThinkTop V50
9618650045
9618650045
MP(2):CP076063UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-76/63.5,22-90 WELDED,...
US Version CP3
5365
24.82
Available
CP3
3-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower Flush
Flush
No
Both
4-Basic
None
9618650243
9618650243
MP(2):CP076038UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-76/38,22-90 WELDED,WE...
US Version CP3
5365
15.80
Available
CP3
3-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Lower Flush
Flush
No
Both
3-Basic
ThinkTop V50
9618650235
9618650235
MP(2):CP051051UW129PNNNNF...
UNIQUE MIXPROOF CP-3
ISO-51/51,12-90 WELDED,WE...
US Version CP3
5365
16.07
Available
CP3
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower Flush
Flush
Yes
Both
3-Basic
ThinkTop V50
9618019316
9618019316
MP(2):CP063063UC021INNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/63.5,21 CLAMPED,WE...
US Version CP3
5365
26.56
Available
CP3
2 1/2-Inch
2 1/2-Inch
Houses with clamp
None
None
None
None
Both Flush
Flush
No
Both
4-Basic
None
9618020041
9618020041
MP(2):CP063063UW229PNNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/63.5,22-90 WELDED,...
US Version CP3
5365
25.96
Available
CP3
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
ThinkTop V50
9618019978
9618019978
MP(2):CP101101UW219PNNNNH...
UNIQUE MIXPROOF CP-3
ISO-101/101.6,21-90 WELDE...
US Version CP3
5365
38.19
Available
CP3
4-Inch
4-Inch
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
ThinkTop V70
9618014836
9618014836
MP(2):CP051051UW111ICNCNF...
UNIQUE MIXPROOF CP-3
ISO-51/51,11-180 WELDED,C...
US Version CP3
5365
17.57
Available
CP3
2-Inch
2-Inch
Welded houses
Clamp
None
Clamp
None
Lower
No
Yes
No
3-Basic
ThinkTop V70
9618011442
9618011442
MP(2):CP063063UW129INNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/63.5,12-90 WELDED,...
US Version CP3
5365
27.56
Available
CP3
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V50
9618014410
9618014410
MP(2):CP063063UC022INNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/63.5,22 CLAMPED,WE...
US Version CP3
5365
27.81
Available
CP3
2 1/2-Inch
2 1/2-Inch
Houses with clamp
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618650097
9618650097
MP(2):CP101101UW219INNNNE...
UNIQUE MIXPROOF CP-3
ISO-101/101.6,21-90 WELDE...
US Version CP3
5365
36.03
Available
CP3
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
ThinkTop V50
9618011336
9618011336
MP(2):CP063063UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-63/63.5,22-90 WELDED,...
US Version CP3
5365
27.56
Available
CP3
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V50
9618014344
9618014344
MP(2):CP051051UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-51/51,22-90 WELDED,WE...
US Version CP3
5365
16.07
Available
CP3
2-Inch
2-Inch
Welded houses
None
None
None
None
Lower Flush
Flush
No
Both
3-Basic
ThinkTop V50
9618020008
9618020008
MP(2):CP051051UW219ICCCNE...
UNIQUE MIXPROOF CP-3
ISO-51/51,21-90 WELDED,Cl...
US Version CP3
5365
16.77
Available
CP3
2-Inch
2-Inch
Welded houses
Clamp
Clamp
Clamp
None
Both Flush
Flush
No
Both
3-Basic
None
9618650107
9618650107
MP(2):CP076076UW129INNNNE...
UNIQUE MIXPROOF CP-3
ISO-76/76,12-90 WELDED,WE...
US Version CP3
5365
26.12
Available
CP3
3-Inch
3-Inch
Welded houses
None
None
None
None
Both
No
No
No
4-Basic
ThinkTop V70
9618017591
9618017591
MP(2):CP051063UW229INNNNE...
UNIQUE MIXPROOF CP-3
ISO-51/63.5,22-90 WELDED,...
US Version CP3
5365
16.96
Available
CP3
2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both Flush
Flush
No
Both
3-Basic
None
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Unique SSV Aseptic Change Over 2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Shut-off 2-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Change Over DN-40 - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Shut-off 4-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Shut-off 3-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique 7000 Change Over 1 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
LKB-F Actuator 4-Inch - Butterfly Valve
Alfa Laval
25.01.2021
96134688xx - ThinkTop Basic Intrinsically Safe
Alfa Laval
15.05.2020
L7WWW - Tee
Alfa Laval
09.11.2021
Unique 7000 Change Over 2 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
Unique 7000 Change Over 2-Inch - Seat Valves
Alfa Laval
27.09.2023
MDSLV049-04 - Geometry
Toshiba
10.05.2024
Unique SSV Change Over 3-Inch - Seat Valves
Alfa Laval
27.09.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表