您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Manual DN40 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/manual/butterfly_lkb2_man_d40_asmtab.prj},{NB=9613403602},{IDNR=9613403602},{PRODUCT=LKB-2 DIN Welding ends NW40 FPM 304 Handle - 2 Pos.},{IDNR1=9612075031},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW40},{CAS6VIS=FPM},{CAS7VIS=304},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628102
9612628102
LKB-2 DIN Male/Weld NW40 ...
9612075117
9612045001
LKB-2
DIN
Male
Weld
NW40
EPDM
304
Handle
2 Pos.
no indication
9612628108
9612628108
LKB-2 DIN Male/Weld NW40 ...
9612075124
9612045001
LKB-2
DIN
Male
Weld
NW40
EPDM
316L
Handle
2 Pos.
no indication
9612628114
9612628114
LKB-2 DIN Male/Weld NW40 ...
9612075103
9612045001
LKB-2
DIN
Male
Weld
NW40
Q
304
Handle
2 Pos.
no indication
9612628120
9612628120
LKB-2 DIN Male/Weld NW40 ...
9612075110
9612045001
LKB-2
DIN
Male
Weld
NW40
Q
316L
Handle
2 Pos.
no indication
9612628156
9612628156
LKB-2 DIN Welding ends NW...
9612075017
9612045001
LKB-2
DIN
Welding
Welding
NW40
EPDM
304
Handle
2 Pos.
no indication
9612628168
9612628168
LKB-2 DIN Welding ends NW...
9612075024
9612045001
LKB-2
DIN
Welding
Welding
NW40
EPDM
316L
Handle
2 Pos.
no indication
9612628180
9612628180
LKB-2 DIN Welding ends NW...
9612075003
9612045001
LKB-2
DIN
Welding
Welding
NW40
Q
304
Handle
2 Pos.
no indication
9612628192
9612628192
LKB-2 DIN Welding ends NW...
9612075010
9612045001
LKB-2
DIN
Welding
Welding
NW40
Q
316L
Handle
2 Pos.
no indication
9612628272
9612628272
LKB-2 DIN Male/Male NW40 ...
9612075217
9612045001
LKB-2
DIN
Male
Male
NW40
EPDM
304
Handle
2 Pos.
no indication
9612628273
9612628273
LKB-2 DIN Male/Male NW40 ...
9612075224
9612045001
LKB-2
DIN
Male
Male
NW40
EPDM
316L
Handle
2 Pos.
no indication
9613403602
9613403602
LKB-2 DIN Welding ends NW...
9612075031
9612045001
LKB-2
DIN
Welding
Welding
NW40
FPM
304
Handle
2 Pos.
no indication
9613403608
9613403608
LKB-2 DIN Welding ends NW...
9612075038
9612045001
LKB-2
DIN
Welding
Welding
NW40
FPM
316L
Handle
2 Pos.
no indication
9613403614
9613403614
LKB-2 DIN Male/Weld NW40 ...
9612075131
9612045001
LKB-2
DIN
Male
Weld
NW40
FPM
304
Handle
2 Pos.
no indication
9613403620
9613403620
LKB-2 DIN Male/Weld NW40 ...
9612075138
9612045001
LKB-2
DIN
Male
Weld
NW40
FPM
316L
Handle
2 Pos.
no indication
9613403627
9613403627
LKB-2 DIN Male/Male NW40 ...
9612075231
9612045001
LKB-2
DIN
Male
Male
NW40
FPM
304
Handle
2 Pos.
no indication
9613403628
9613403628
LKB-2 DIN Male/Male NW40 ...
9612075238
9612045001
LKB-2
DIN
Male
Male
NW40
FPM
316L
Handle
2 Pos.
no indication
9613403638
9613403638
LKB-2 DIN Welding ends NW...
9612075031
9612523701
LKB-2
DIN
Welding
Welding
NW40
FPM
304
Handle
2 Pos. 90
no indication
9613403644
9613403644
LKB-2 DIN Welding ends NW...
9612075038
9612523701
LKB-2
DIN
Welding
Welding
NW40
FPM
316L
Handle
2 Pos. 90
no indication
9613403650
9613403650
LKB-2 DIN Male/Weld NW40 ...
9612075131
9612523701
LKB-2
DIN
Male
Weld
NW40
FPM
304
Handle
2 Pos. 90
no indication
9613403656
9613403656
LKB-2 DIN Male/Weld NW40 ...
9612075138
9612523701
LKB-2
DIN
Male
Weld
NW40
FPM
316L
Handle
2 Pos. 90
no indication
9613403663
9613403663
LKB-2 DIN Male/Male NW40 ...
9612075231
9612523701
LKB-2
DIN
Male
Male
NW40
FPM
304
Handle
2 Pos. 90
no indication
9613403664
9613403664
LKB-2 DIN Male/Male NW40 ...
9612075238
9612523701
LKB-2
DIN
Male
Male
NW40
FPM
316L
Handle
2 Pos. 90
no indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB-2 Manual DN50 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN65 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN80 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN100 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN25 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Manual DN32 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN40 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN25 - Butterfly Valve
Alfa Laval
25.01.2021
Tee, Short Outlet
Alfa Laval
01.03.2022
LKB-2 Actuator DN50 - Butterfly Valve
Alfa Laval
25.01.2021
LKB Manual 1 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 Actuator DN100 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-2 - Butterfly Valve
Alfa Laval
21.01.2021
LKB Manual 2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表