您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique SSV Change Over RA 2-Inch - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves
Unique SSV
Change Over
Reverse Acting
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_row/7619/change_over/reverse_acting/unique_ssv_7619_change_over_ra_h20_asmtab.prj},{NB=9613326175},{IDNR=9613326175},{CODE=SSV(1):7619111SW1H202SRSSENNNN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
9613320076
9613320076
SSV(1):7619111SC1H202SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
ISO & Din Clamp on all po...
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613320146
9613320146
SSV(1):7619111SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613320270
9613320270
SSV(1):7619112SW1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613320295
9613320295
SSV(1):7619211SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613320385
9613320385
SSV(1):7619111SW1H201SRHS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613320402
9613320402
SSV(1):7619111SA1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
SMS malepart on all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613320423
9613320423
SSV(1):7619111SA1H202SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
SMS malepart on all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613324282
9613324282
SSV(1):7619111SW1H202SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613324334
9613324334
SSV(1):7619111SW1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613324629
9613324629
SSV(1):7619111SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613325353
9613325353
SSV(1):7619111SW1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613326114
9613326114
SSV(1):7619111SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613326175
9613326175
SSV(1):7619111SW1H202SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613326805
9613326805
SSV(1):7619211SW1H202SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613326878
9613326878
SSV(1):7619212SW1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (5 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327362
9613327362
SSV(1):7619112SW1H202SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327407
9613327407
SSV(1):7619112SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327898
9613327898
SSV(1):7619111SW1H202SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327902
9613327902
SSV(1):7619112SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613328047
9613328047
SSV(1):7619211SW1H201SRSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613329051
9613329051
SSV(1):7619111SW1H202SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613329564
9613329564
SSV(1):7619111SC1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
ISO & Din Clamp on all po...
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360458
9613360458
SSV(1):7619111SW1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360470
9613360470
SSV(1):7619111SW1H202SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (3 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613360482
9613360482
SSV(1):7619211SW1H201SSSS...
Unique SSV Change Over RA...
Available
Unique SSV
Change Over RA (4 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表