您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique SSV Tank Outlet Valve 2-Inch - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves
Unique SSV Tank Outlet Valve
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_row/7639/unique_ssv_7639_tankoutlet_h20_asmtab.prj},{NB=9613327273},{IDNR=9613327273},{CODE=SSV(1):7639001SW1H205SSSSEDNNN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
9613325061
9613325061
SSV(1):7639010SW1H201SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet RA (1 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613325179
9613325179
SSV(1):7639010SW1H201SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet RA (1 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613325828
9613325828
SSV(1):7639002SW1H202SRSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 2 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613326109
9613326109
SSV(1):7639001SW1H205SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Manual
Standard
Non assembled Supplied wi...
No indication
No indication
9613326321
9613326321
SSV(1):7639010SW1H201SRSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet RA (1 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613326322
9613326322
SSV(1):7639001SW1H202SRSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613326529
9613326529
SSV(1):7639001SW1H205SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Manual
Standard
Assembled valve
No indication
No indication
9613326531
9613326531
SSV(1):7639002SW1H205SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 2 port
Standard
Welding endson all ports
2-Inch
Manual
Standard
Assembled valve
No indication
No indication
9613326880
9613326880
SSV(1):7639001SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327213
9613327213
SSV(1):7639020SW1H201SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet RA (2 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613327273
9613327273
SSV(1):7639001SW1H205SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Manual
Standard
Assembled valve (Supplied...
No indication
No indication
9613327304
9613327304
SSV(1):7639002SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 2 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613327330
9613327330
SSV(1):7639001SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613327492
9613327492
SSV(1):7639001SW1H202SRSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327767
9613327767
SSV(1):7639010SW1H201SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet RA (1 port)
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613327834
9613327834
SSV(1):7639001SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613327866
9613327866
SSV(1):7639001SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613327868
9613327868
SSV(1):7639002SW1H202SRSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 2 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613329092
9613329092
SSV(1):7639001SW1H208SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Closed/Spring to cl...
Standard
Non assembled Supplied wi...
No indication
No indication
9613360848
9613360848
SSV(1):7639002SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 2 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
9613361110
9613361110
SSV(1):7639001SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613361126
9613361126
SSV(1):7639002SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 2 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled
No indication
No indication
9613361174
9613361174
SSV(1):7639001SW1H202SSSS...
Unique SSV Tank Outlet Va...
Available
Unique SSV Tank Outlet Va...
Tankoutlet 1 port
Standard
Welding endson all ports
2-Inch
Norm. Open/Spring to open...
Standard
Non assembled Supplied wi...
No indication
No indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表