您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, 4-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_none/no_leakage/mixproof_st_cas12l_cas13n_cas14n_101_asmtab.prj},{NB=9613103603},{IDNR=9613103603},{CODE=MP(2):SF101101NC022BNNNNELNNB5XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613100320
9613100320
MP(2):SF101076NW229BNNNNE...
ROW Version Standard
4-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100361
9613100361
MP(2):SF101063NW229BNNNNE...
ROW Version Standard
4-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613100599
9613100599
MP(2):SF101076NW219BNNNNE...
ROW Version Standard
4-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613101629
9613101629
MP(2):SF101051NW229BNNNNE...
ROW Version Standard
4-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613103094
9613103094
MP(2):SF101101NW111BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
No
5-Basic
9613103103
9613103103
MP(2):SF101101NW129BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
No
5-Basic
9613103109
9613103109
MP(2):SF101101NW219BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
No
5-Basic
9613103181
9613103181
MP(2):SF101101NW119BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103184
9613103184
MP(2):SF101101NW111BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103187
9613103187
MP(2):SF101101NW112BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103190
9613103190
MP(2):SF101101NW120BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103193
9613103193
MP(2):SF101101NW129BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103196
9613103196
MP(2):SF101101NW210BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103199
9613103199
MP(2):SF101101NW219BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103202
9613103202
MP(2):SF101101NW220BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103205
9613103205
MP(2):SF101101NW229BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103569
9613103569
MP(2):SF101101NW229BNNNNF...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103588
9613103588
MP(2):SF101101NW119BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Lower
5-Basic
9613103603
9613103603
MP(2):SF101101NC022BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Houses with clamp
None
None
None
None
Lower
No
No
Both
5-Basic
9613103607
9613103607
MP(2):SF101101NW229INNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103616
9613103616
MP(2):SF101101NW229BNNNNE...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
9613103618
9613103618
MP(2):SF101101NW229BNNNNN...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613103641
9613103641
MP(2):SF101125NW229BNNNNE...
ROW Version Standard
4-Inch
DN-125
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613104945
9613104945
MP(2):SF101101NW229BNNNNH...
ROW Version Standard
4-Inch
4-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
9613105009
9613105009
MP(2):SF101150NW229BNNNNH...
ROW Version Standard
4-Inch
DN-150
Welded houses
None
None
None
None
Lower
No
No
Both
5-Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleani...
Alfa Laval
27.09.2023
SMP-BC - Double Seal Valve
Alfa Laval
11.01.2022
96126155xx - ThinkTop AS-Interface
Alfa Laval
15.05.2020
Unique SSV Change Over 4-Inch - Seat Valves
Alfa Laval
27.09.2023
Unique SSV Shut-off 4-Inch - Seat Valves
Alfa Laval
27.09.2023
LKB-F Actuator 4-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB Actuator 4-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Change Over 3-Inch - Seat Valves
Alfa Laval
27.09.2023
LKB-F Actuator 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表