您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-F Actuator 4-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-F
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_f/actuator/butterfly_lkbf_act_h40_asmtab.prj},{NB=9612628486},{IDNR=9612628486},{PRODUCT=LKB-F ISO Welding ends 101,6 Q 316L LKLA 085 NC},{IDNR1=9612402746},{IDNR2=9611416306},{IDNR3=9611416480},{INFO=data sheet},{CAS1VIS=LKB-F},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=101,6},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=LKLA},{CAS9VIS=085},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628443
9612628443
LKB-F ISO Welding ends 10...
9612400036
9612271306
9612285301
LKB-F
ISO
Welding
Welding
101,6
EPDM
304
LKLA
133
indication
9612628444
9612628444
LKB-F ISO Welding ends 10...
9612400036
9611416306
9611416480
LKB-F
ISO
Welding
Welding
101,6
EPDM
304
LKLA
085
indication
9612628457
9612628457
LKB-F ISO Welding ends 10...
9612402736
9612271306
9612285301
LKB-F
ISO
Welding
Welding
101,6
EPDM
316L
LKLA
133
indication
9612628458
9612628458
LKB-F ISO Welding ends 10...
9612402736
9611416306
9611416480
LKB-F
ISO
Welding
Welding
101,6
EPDM
316L
LKLA
085
indication
9612628471
9612628471
LKB-F ISO Welding ends 10...
9612400046
9612271306
9612285301
LKB-F
ISO
Welding
Welding
101,6
Q
304
LKLA
133
indication
9612628472
9612628472
LKB-F ISO Welding ends 10...
9612400046
9611416306
9611416480
LKB-F
ISO
Welding
Welding
101,6
Q
304
LKLA
085
indication
9612628485
9612628485
LKB-F ISO Welding ends 10...
9612402746
9612271306
9612285301
LKB-F
ISO
Welding
Welding
101,6
Q
316L
LKLA
133
indication
9612628486
9612628486
LKB-F ISO Welding ends 10...
9612402746
9611416306
9611416480
LKB-F
ISO
Welding
Welding
101,6
Q
316L
LKLA
085
indication
9612628655
9612628655
LKB-F ISO Welding ends 10...
9612400036
9612374906
9612285301
LKB-F
ISO
Welding
Welding
101,6
EPDM
304
LKLA-T
133
indication
9612628656
9612628656
LKB-F ISO Welding ends 10...
9612400036
9612194007
9611416480
LKB-F
ISO
Welding
Welding
101,6
EPDM
304
LKLA-T
085
indication
9612628669
9612628669
LKB-F ISO Welding ends 10...
9612402736
9612374906
9612285301
LKB-F
ISO
Welding
Welding
101,6
EPDM
316L
LKLA-T
133
indication
9612628670
9612628670
LKB-F ISO Welding ends 10...
9612402736
9612194007
9611416480
LKB-F
ISO
Welding
Welding
101,6
EPDM
316L
LKLA-T
085
indication
9612628683
9612628683
LKB-F ISO Welding ends 10...
9612400046
9612374906
9612285301
LKB-F
ISO
Welding
Welding
101,6
Q
304
LKLA-T
133
indication
9612628684
9612628684
LKB-F ISO Welding ends 10...
9612400046
9612194007
9611416480
LKB-F
ISO
Welding
Welding
101,6
Q
304
LKLA-T
085
indication
9612628697
9612628697
LKB-F ISO Welding ends 10...
9612402746
9612374906
9612285301
LKB-F
ISO
Welding
Welding
101,6
Q
316L
LKLA-T
133
indication
9612628698
9612628698
LKB-F ISO Welding ends 10...
9612402746
9612194007
9611416480
LKB-F
ISO
Welding
Welding
101,6
Q
316L
LKLA-T
085
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LKB-F Actuator DN25 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator 3-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique 7000 Change Over 2 1/2-Inch - Seat Valves
Alfa Laval
27.09.2023
LKB-F Actuator DN150 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN32 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN40 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator 1-Inch - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN100 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN65 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator DN80 - Butterfly Valve
Alfa Laval
25.01.2021
LKB-F Actuator 1 1/2-Inch - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Shut-off 3-Inch - Seat Valves
Alfa Laval
27.09.2023
LKB-F Actuator DN125 - Butterfly Valve
Alfa Laval
25.01.2021
Unique SSV Change Over 4-Inch - Seat Valves
Alfa Laval
27.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表