您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Actuator 4-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/actuator/butterfly_lkb_act_h40_asmtab.prj},{NB=9612628542},{IDNR=9612628542},{PRODUCT=LKB SMS Male/Weld 101,6 Q 304 LKLA-T 133 NC},{IDNR1=9611410241},{IDNR2=9612374906},{IDNR3=9612285301},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=SMS},{CAS3VIS=Male},{CAS4VIS=Weld},{CAS5VIS=101,6},{CAS6VIS=Q},{CAS7VIS=304},{CAS8VIS=LKLA-T},{CAS9VIS=133},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628316
9612628316
LKB SMS Male/Weld 101,6 E...
9611414871
9612271306
9612285301
LKB
SMS
Male
Weld
101,6
EPDM
304
LKLA
133
indication
9612628323
9612628323
LKB SMS Male/Weld 101,6 E...
9611415111
9612271306
9612285301
LKB
SMS
Male
Weld
101,6
EPDM
316L
LKLA
133
indication
9612628324
9612628324
LKB SMS Male/Weld 101,6 E...
9611415111
9611416306
9611416480
LKB
SMS
Male
Weld
101,6
EPDM
316L
LKLA
085
indication
9612628330
9612628330
LKB SMS Male/Weld 101,6 Q...
9611410241
9612271306
9612285301
LKB
SMS
Male
Weld
101,6
Q
304
LKLA
133
indication
9612628331
9612628331
LKB SMS Male/Weld 101,6 Q...
9611410241
9611416306
9611416480
LKB
SMS
Male
Weld
101,6
Q
304
LKLA
085
indication
9612628337
9612628337
LKB SMS Male/Weld 101,6 Q...
9611412451
9612271306
9612285301
LKB
SMS
Male
Weld
101,6
Q
316L
LKLA
133
indication
9612628338
9612628338
LKB SMS Male/Weld 101,6 Q...
9611412451
9611416306
9611416480
LKB
SMS
Male
Weld
101,6
Q
316L
LKLA
085
indication
9612628344
9612628344
LKB ISO Welding ends 101,...
9611414550
9612271306
9612285301
LKB
ISO
Welding
Welding
101,6
EPDM
304
LKLA
133
indication
9612628345
9612628345
LKB ISO Welding ends 101,...
9611414550
9611416306
9611416480
LKB
ISO
Welding
Welding
101,6
EPDM
304
LKLA
085
indication
9612628358
9612628358
LKB ISO Welding ends 101,...
9611414551
9612271306
9612285301
LKB
ISO
Welding
Welding
101,6
EPDM
316L
LKLA
133
indication
9612628359
9612628359
LKB ISO Welding ends 101,...
9611414551
9611416306
9611416480
LKB
ISO
Welding
Welding
101,6
EPDM
316L
LKLA
085
indication
9612628372
9612628372
LKB ISO Welding ends 101,...
9611410290
9612271306
9612285301
LKB
ISO
Welding
Welding
101,6
Q
304
LKLA
133
indication
9612628386
9612628386
LKB ISO Welding ends 101,...
9611412261
9612271306
9612285301
LKB
ISO
Welding
Welding
101,6
Q
316L
LKLA
133
indication
9612628387
9612628387
LKB ISO Welding ends 101,...
9611412261
9611416306
9611416480
LKB
ISO
Welding
Welding
101,6
Q
316L
LKLA
085
indication
9612628406
9612628406
LKB ISO Clamp ends 101,6 ...
9611414955
9612271306
9612285301
LKB
ISO
Clamp
Clamp
101,6
EPDM
304
LKLA
133
indication
9612628407
9612628407
LKB ISO Clamp ends 101,6 ...
9611414955
9611416306
9611416480
LKB
ISO
Clamp
Clamp
101,6
EPDM
304
LKLA
085
indication
9612628408
9612628408
LKB ISO Clamp ends 101,6 ...
9611415205
9612271306
9612285301
LKB
ISO
Clamp
Clamp
101,6
EPDM
316L
LKLA
133
indication
9612628409
9612628409
LKB ISO Clamp ends 101,6 ...
9611415205
9611416306
9611416480
LKB
ISO
Clamp
Clamp
101,6
EPDM
316L
LKLA
085
indication
9612628420
9612628420
LKB ISO Clamp ends 101,6 ...
9611410145
9612271306
9612285301
LKB
ISO
Clamp
Clamp
101,6
Q
304
LKLA
133
indication
9612628421
9612628421
LKB ISO Clamp ends 101,6 ...
9611410145
9611416306
9611416480
LKB
ISO
Clamp
Clamp
101,6
Q
304
LKLA
085
indication
9612628422
9612628422
LKB ISO Clamp ends 101,6 ...
9611412525
9612271306
9612285301
LKB
ISO
Clamp
Clamp
101,6
Q
316L
LKLA
133
indication
9612628423
9612628423
LKB ISO Clamp ends 101,6 ...
9611412525
9611416306
9611416480
LKB
ISO
Clamp
Clamp
101,6
Q
316L
LKLA
085
indication
9612628528
9612628528
LKB SMS Male/Weld 101,6 E...
9611414871
9612374906
9612285301
LKB
SMS
Male
Weld
101,6
EPDM
304
LKLA-T
133
indication
9612628529
9612628529
LKB SMS Male/Weld 101,6 E...
9611414871
9612194007
9611416480
LKB
SMS
Male
Weld
101,6
EPDM
304
LKLA-T
085
indication
9612628535
9612628535
LKB SMS Male/Weld 101,6 E...
9611415111
9612374906
9612285301
LKB
SMS
Male
Weld
101,6
EPDM
316L
LKLA-T
133
indication
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表