您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Manual 2-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/manual/butterfly_lkb_man_h20_asmtab.prj},{NB=9612628250},{IDNR=9612628250},{PRODUCT=LKB ISO Clamp ends 51 EPDM 304 Handle - 2 Pos.},{IDNR1=9611444925},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=ISO},{CAS3VIS=Clamp},{CAS4VIS=Clamp},{CAS5VIS=51},{CAS6VIS=EPDM},{CAS7VIS=304},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628127
9612628127
LKB SMS Male/Weld 51 EPDM...
9611444841
9612045001
LKB
SMS
Male
Weld
51
EPDM
304
Handle
2 Pos.
9612628133
9612628133
LKB SMS Male/Weld 51 EPDM...
9611445081
9612045001
LKB
SMS
Male
Weld
51
EPDM
316L
Handle
2 Pos.
9612628139
9612628139
LKB SMS Male/Weld 51 Q 30...
9611440211
9612045001
LKB
SMS
Male
Weld
51
Q
304
Handle
2 Pos.
9612628145
9612628145
LKB SMS Male/Weld 51 Q 31...
9611442421
9612045001
LKB
SMS
Male
Weld
51
Q
316L
Handle
2 Pos.
9612628151
9612628151
LKB ISO Welding ends 51 E...
9611444520
9612045001
LKB
ISO
Welding
Welding
51
EPDM
304
Handle
2 Pos.
9612628163
9612628163
LKB ISO Welding ends 51 E...
9611444521
9612045001
LKB
ISO
Welding
Welding
51
EPDM
316L
Handle
2 Pos.
9612628187
9612628187
LKB ISO Welding ends 51 Q...
9611442221
9612045001
LKB
ISO
Welding
Welding
51
Q
316L
Handle
2 Pos.
9612628250
9612628250
LKB ISO Clamp ends 51 EPD...
9611444925
9612045001
LKB
ISO
Clamp
Clamp
51
EPDM
304
Handle
2 Pos.
9612628251
9612628251
LKB ISO Clamp ends 51 EPD...
9611445175
9612045001
LKB
ISO
Clamp
Clamp
51
EPDM
316L
Handle
2 Pos.
9612628262
9612628262
LKB ISO Clamp ends 51 Q 3...
9611440115
9612045001
LKB
ISO
Clamp
Clamp
51
Q
304
Handle
2 Pos.
9612628263
9612628263
LKB ISO Clamp ends 51 Q 3...
9611442495
9612045001
LKB
ISO
Clamp
Clamp
51
Q
316L
Handle
2 Pos.
9613403855
9613403855
LKB ISO Welding ends 51 H...
9612650208
9612045001
LKB
ISO
Welding
Welding
51
HNBR
316L
Handle
2 Pos.
9612999703
9612999703
LKB ISO Welding ends 51 F...
9611444600
9612045001
LKB
ISO
Welding
Welding
51
FPM
304
Handle
2 Pos.
9612999709
9612999709
LKB ISO Welding ends 51 F...
9611444601
9612045001
LKB
ISO
Welding
Welding
51
FPM
316L
Handle
2 Pos.
9612999721
9612999721
LKB ISO Welding ends 51 E...
9611444520
9612047501
LKB
ISO
Welding
Welding
51
EPDM
304
Handle
bracket
indication
9612999727
9612999727
LKB ISO Welding ends 51 E...
9611444521
9612047501
LKB
ISO
Welding
Welding
51
EPDM
316L
Handle
bracket
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表