您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
96000 - Direct solenoid 3/2 - poppet valve
IMI Norgren
Valves
Solenoid Valves
Powered by
CAD模型選擇
{imi_precision/6_valves/solenoid_valves/96000_direct_solenoid_3_2_poppet_valve.prj},{NB=9604430467123050},{CNSORDERNO=9604430467123050},{PS=1/4\"},{TH=A - NPT},{F=3/2 - N/C},{V=230V AC},{C=4671},{DESC=-},{INFOWWW=Link},{INFOPATH=http://d25g25bk48as5o.cloudfront.net/pdf/en_5_4_305_96000.pdf},{STEP=Norgren-9601430467123050.STEP},{NAME=Norgren-96014304671XXXXX},{INAME=Norgren2d96014304671XXXXX},{SHA256=6PFlN0gFLcWmUFTiP4CFvuxIKPrLLBVyh8iVuWoHdQs=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
PS
Port Size
ⁿ/ₐ
TH
Thread form
ⁿ/ₐ
F
Function
ⁿ/ₐ
C
Coil Code
ⁿ/ₐ
9600210024602400
9600210024602400
1/4"
G- ISO G Parallel
3/2 - N/C
0246
9600210320623050
9600210320623050
1/4"
G- ISO G Parallel
3/2 - N/C
3206
9600210321602400
9600210321602400
1/4"
G- ISO G Parallel
3/2 - N/C
3216
9600210321823050
9600210321823050
1/4"
G- ISO G Parallel
3/2 - N/C
3218
9600210029202400
9600210029202400
1/4"
G- ISO G Parallel
3/2 - N/C
0292
9600210029323050
9600210029323050
1/4"
G- ISO G Parallel
3/2 - N/C
0293
9600210421002400
9600210421002400
1/4"
G- ISO G Parallel
3/2 - N/C
4210
9600210421002400+0588819
9600210421002400+0588819
1/4"
G- ISO G Parallel
3/2 - N/C
4210
9600210421123050
9600210421123050
1/4"
G- ISO G Parallel
3/2 - N/C
4211
9600210421123050+0588819
9600210421123050+0588819
1/4"
G- ISO G Parallel
3/2 - N/C
4211
9600210461002400
9600210461002400
1/4"
G- ISO G Parallel
3/2 - N/C
4610
9600210461002400+0588925
9600210461002400+0588925
1/4"
G- ISO G Parallel
3/2 - N/C
4610
9600210461123050
9600210461123050
1/4"
G- ISO G Parallel
3/2 - N/C
4611
9600210461123050+0588925
9600210461123050+0588925
1/4"
G- ISO G Parallel
3/2 - N/C
4611
9600210461202400
9600210461202400
1/4"
G- ISO G Parallel
3/2 - N/C
4612
9600210461202400+0588819
9600210461202400+0588819
1/4"
G- ISO G Parallel
3/2 - N/C
4612
9600210461202400+0588851
9600210461202400+0588851
1/4"
G- ISO G Parallel
3/2 - N/C
4612
9600210461323050
9600210461323050
1/4"
G- ISO G Parallel
3/2 - N/C
4613
9600210461323050+0588819
9600210461323050+0588819
1/4"
G- ISO G Parallel
3/2 - N/C
4613
9600210461323050+0588851
9600210461323050+0588851
1/4"
G- ISO G Parallel
3/2 - N/C
4613
9600210372202400
9600210372202400
1/4"
G- ISO G Parallel
3/2 - N/C
3722
9600210372323050
9600210372323050
1/4"
G- ISO G Parallel
3/2 - N/C
3723
9600210000000000
9600210000000000
1/4"
G- ISO G Parallel
3/2 - N/C
N/A
9603210024602400
9603210024602400
1/4"
A - NPT
3/2 - N/C
0246
9603210320623050
9603210320623050
1/4"
A - NPT
3/2 - N/C
3206
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表