您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEprofil washstand module - sanitary modules
Tece
Sanitary Systems
TECE sanitary modules
TECEprofil
Powered by
CAD模型選擇
{tece/sanitarsysteme/kat02tcbase/kat03profmod/kat03waschtmod.prj},{NB=9310013 35002801120},{CNSORDERNO=9310013},{VERS=1},{V=5},{DD=90.0},{HIDE=0},{DD1=0.000},{PH=370.000},{HX=MIN},{AWX=25.000},{AWH=515.000},{PICTURE=tcb_9310013_w.png},{KT1=TECEprofil Waschtischmodul BH 1120 mm },{KT2=-},{WN=73249000},{UL=Polen},{WG=900},{PG=2009000010},{ME=St.},{LE1=1},{LE2=10},{LE3=60},{GTIN=4027255024632},{IDNR=9310013},{ASTEXT=Ausschreibungstext},{HTML=HTML},{EF002169=Steel},{EF021320=true},{EF000139=Lacquered},{EF021584=true},{EF005454=1120 - 1320},{HHX=[1120]},{EF005452=500},{EF005457=90 - 240},{EF021703=50},{EF021324=false},{PRODUKTDATENBLATT=Produktdatenblatt},{LLDEUTSCHLAND=Nein},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LODLEVEL=350},{HH=1120},{H=0},{WT=280}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 1
ⁿ/ₐ
GTIN
ⁿ/ₐ
IDNR
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF021320
Self-bearing construction
ⁿ/ₐ
EF000139
Surface
ⁿ/ₐ
EF021584
Adjustable washbasin height
ⁿ/ₐ
EF005454
Height
[mm]
EF005452
Width
[mm]
EF005457
Depth
[mm]
EF021703
Outer drainage tube diameter
[mm]
EF021324
With built-in siphon
ⁿ/ₐ
9310000
9310000
TECEprofil washstand modu...
-
4027255005327
9310000
Steel
true
Lacquered
true
1120 - 1320
500
90 - 240
50
false
9310011
9310011
TECEprofil washstand modu...
-
4027255017764
9310011
Steel
true
Lacquered
true
980 - 1180
500
90 - 240
50
false
9310004
9310004
TECEprofil washst. module...
with concealed odour trap
4027255005334
9310004
Steel
true
Lacquered
true
1120 - 1320
500
75 - 240
50
true
9310002
9310002
TECEprofil washst. module...
for sink
4027255005341
9310002
Steel
true
Lacquered
true
1120 - 1320
500
90 - 240
50
false
9310013
9310013
TECEprofil washstand modu...
-
4027255024632
9310013
Steel
true
Lacquered
true
1120 - 1320
500
90 - 240
50
false
9310014
9310014
TECEprofil washstand modu...
-
4027255029804
9310014
Steel
true
Lacquered
true
1120 - 1320
500
90 - 240
50
false
9310015
9310015
TECEprofil washstand modu...
-
4027255029811
9310015
Steel
true
Lacquered
true
980 - 1180
500
90 - 240
50
false
9310016
9310016
TECEprofil washst. module...
for sink
4027255030114
9310016
Steel
true
Lacquered
true
1120 - 1320
500
90 - 240
50
false
9310017
9310017
TECEprofil washstand modu...
w. water meter hous., ins...
4027255067738
9310017
Steel
true
Lacquered
true
1120 - 1320
500
90 - 240
50
false
9310022
9310022
TECEprofil washstand modu...
of instantaneous water he...
4027255094468
9310022
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表