您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
Toilet modules with Octa II cistern - Toilet modules with Octa II cistern
Tece
Sanitary Systems
TECE sanitary modules
TECEprofil
Powered by
CAD模型選擇
{tece/sanitarsysteme/kat02tcbase/kat03profmod/kat03wcmoduleocta.prj},{NB=9300502 350 0},{CNSORDERNO=9300502},{VERS=3},{PICTURE=tcb_9300502.png},{KT1=TECEprofil WC-Modul mit Octa II-Spülkasten, Bauhöhe 1120 mm},{KT2=Spülkasten, Bauhöhe 1120 mm},{ZT=39229000},{UL=Polen},{WG=905},{PG=2009050040},{ME=St.},{LE1=1},{LE2=10},{GTIN=4027255086425},{IDNR=9300502},{ASTEXT=Ausschreibungstext},{HTML=HTML},{EF002169=Steel},{EF021320=true},{EF000139=Coated},{EF005454=1120 - 1420},{EF005452=500},{EF005457=90 - 125},{EF022822=Plastic},{EF020834=PP},{EF024127=External thread},{EF020820=1/2 inch},{EF020260=2},{EF023792=7},{EF022823=Two quantities},{EF020698=true},{EF023751=true},{EF023752=false},{EF023081=1200},{EF021703=90},{EF023084=false},{LODLEVEL=350},{H=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 1
ⁿ/ₐ
ZT
Customs code
ⁿ/ₐ
UL
Country of origin
ⁿ/ₐ
WG
Commodity group
ⁿ/ₐ
PG
Product group
ⁿ/ₐ
ME
Unit
ⁿ/ₐ
LE1
ⁿ/ₐ
LE2
ⁿ/ₐ
GTIN
ⁿ/ₐ
IDNR
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF021320
Self-bearing construction
ⁿ/ₐ
EF000139
Surface
ⁿ/ₐ
EF005454
Height
[mm]
EF005452
Width
[mm]
EF005457
Depth
[mm]
EF022822
Flushing reservoir material
ⁿ/ₐ
EF020834
Flushing reservoir quality class
ⁿ/ₐ
EF024127
Mains water connection
ⁿ/ₐ
EF020820
Size of mains water threaded connection (inch)
ⁿ/ₐ
EF020260
Min. flush water quantity
[l]
EF023792
Max. flushing water quantity
[l]
EF022823
Flushing
ⁿ/ₐ
EF020698
Adjustable flushing water quantity
ⁿ/ₐ
EF023751
Suitable for front operation
ⁿ/ₐ
EF023752
Suitable for shelf operation
ⁿ/ₐ
EF023081
Min. shelf height
[mm]
EF021703
Outer drainage tube diameter
[mm]
EF023084
Frame suitable for wc with offset > 60cm
ⁿ/ₐ
EF021457
Adjustable height
[mm]
EF023756
Adjustable toilet height
ⁿ/ₐ
9300500
9300500
TECEprofil toilet module ...
cistern, 8 cm, installati...
39229000
Polen
905
2009050040
pc.
1
10
4027255084582
9300500
Steel
true
Coated
1120 - 1420
500
90 - 125
Plastic
PP
External thread
1/2 inch
2
7
Two quantities
true
true
false
1150
90
false
true
false
9300501
9300501
TECEprofil toilet module ...
Connection for odour extr...
39229000
Polen
905
2009050040
pc.
1
10
4027255084599
9300501
Steel
true
Coated
1120 - 1420
500
100 - 125
Plastic
PP
External thread
1/2 inch
2
7
Two quantities
true
true
false
1150
90
false
true
false
9300502
9300502
TECEprofil toilet module ...
cistern, installation hei...
39229000
Polen
905
2009050040
pc.
1
10
4027255086425
9300502
Steel
true
Coated
1120 - 1420
500
90 - 125
Plastic
PP
External thread
1/2 inch
2
7
Two quantities
true
true
false
1200
90
false
true
false
9300503
9300503
TECEprofil toilet module ...
Octa II cistern Watermark...
39229000
Polen
905
2009050040
pc.
1
10
4027255089662
9300503
Steel
true
Lacquered
1120 - 1320
500
150 - 240
Plastic
PP
Internal thread
1/2 inch
3
10
Two quantities
true
true
false
1150
110
true
9300504
9300504
TECEprofil toilet module ...
Depth-adjustable drain be...
39229000
Polen
905
2009050040
pc.
1
10
4027255091481
9300504
Steel
true
Coated
1120 - 1420
500
90 - 125
Plastic
PP
External thread
1/2 inch
2
7
Two quantities
true
true
false
1150
90
false
true
false
9300505
9300505
TECEprofil WC-Modul mit O...
Spülkasten 8 cm, BH 1120 ...
39229000
Polen
905
2009050040
pc.
1
10
4027255098824
9300505
Steel
true
Coated
1120 - 1420
500
90 - 125
Plastic
PP
External thread
1/2 inch
2
7
Two quantities
true
true
false
1200
90
false
true
false
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表