您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Mechanical limit switch - Accessories
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit DuoLine S - Trapezoidal screw
Accessories
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/mt_rk_duoline_s/mt_zubehoer_rk_duoline_s/endschalter_mechanisch.prj},{NB=91919#Endschalter-DuoLineZ80_(Winkelstellung:90)},{HALTEPLATTE=2},{ENDSCHALTER=2},{WINKEL1=90},{CNSMATEXACT=0.050},{ARTIKEL=Endschalter},{ARTIKELHELP=Endschalter-DuoLineZ80},{TYPE=DuoLine Z 80},{BEST=91919},{AUSFUEHRUNG=Öffner / Schließer},{ECLASS80=27-27-06-90},{WARENNUMMER=85365019},{PPATH=schablonen/endschalter_mechanisch_sbl.prj},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{ROHSPATHGER=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_d.pdf},{ROHSPATHGB=https://www.rk-rose-krieger.com/fileadmin/images/rkrosekrieger/download/agb/rohs_gb.pdf},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{WINKEL2=90}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
AUSFUEHRUNG
Version
ⁿ/ₐ
CNSMATEXACT
Weight
[kg]
ECLASS80
e-Class V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
CNSSTDDTIME
Standard delivery time of the item after receipt of order
[°]
WEEE
Registration No. WEEE
[°]
91905 Endschalter Copas 2...
Limit switch
Copas 20-40
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92701 Endschalter DuoLine...
Limit switch
DuoLine S 120x80
92701
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91910 Endschalter DuoLine...
Limit switch
DuoLine S 160
91910
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92792 Endschalter DuoLine...
Limit switch
DuoLine S 50x50
92792
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91919 Endschalter DuoLine...
Limit switch
DuoLine S 80
91919
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92701 Endschalter DuoLine...
Limit switch
DuoLine S120
92701
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91910 Endschalter DuoLine...
Limit switch
DuoLine Z 160
91910
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92848 Endschalter DuoLine...
Limit switch
DuoLine Z 60
92848
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91919 Endschalter DuoLine...
Limit switch
DuoLine Z 80
91919
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92701 Endschalter DuoLine...
Limit switch
DuoLine Z120
92701
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter E 18-60
Limit switch
E 18-60
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91908 Endschalter E 80
Limit switch
E 80
91908
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter EP(X) 1...
Limit switch
EP(X) 18-60
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91908 Endschalter EP(X) 8...
Limit switch
EP(X) 80
91908
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter EP(X)-I...
Limit switch
EP(X)-II 40
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92710 Endschalter LMZ
Limit switch
LMZ
92710
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
92711 Endschalter MultiLi...
Limit switch
MultiLine
92711
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91923 Endschalter PLM
Limit switch
PLM
91923
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter PLS 30-...
Limit switch
PLS 30-80
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter PLZ / P...
Limit switch
PLZ / PLZ-i 30-80
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter quad EV...
Limit switch
quad EV 30-80
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter SQ MT
Limit switch
SQ MT
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter SQ ZST
Limit switch
SQ ZST
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91905 Endschalter SQZ
Limit switch
SQZ
91905
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
91925 Endschalter MonoLin...
Limit switch
MonoLine 40
91925
NO / NC
0.050
27-27-06-90
85365019
1 Week after receipt of o...
DE71223010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表