您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AT preassembled Pot-and-pan drawer with DesignSide, height 218 mm, drawer side profile height 94 mm - AT preassembled Pot-and-pan drawer with DesignSide, height 218 mm, drawer side profile height 94 mm
Hettich
Configurations
Drawer System
ArciTech Double-wall drawer system
Silver
preassembled_drawer
ppd
h218
Powered by
CAD模型選擇
{hettich/assembly/drawer_system/at_dbl_wall_dr/silver/preassembled_drawer/ppd/h218/dsp94_d218mm_ds_tab.prj},{NB=9163736_____(218,270X275)},{DPASVIS=ArciTech preassembled pot-and-pan drawer, 94 / 218, 400 x 550, silver},{DRL=},{DRR=},{DR=},{DDS=},{DDSACC=},{CW=275},{NL=270},{RPH=218},{PPATH=dsp94_d218mm_ds_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DPASVIS
AT Preassembled Drawer Set H94_186 mm
ⁿ/ₐ
DPAS
AT Preassembled Drawer Set H94_186 mm
ⁿ/ₐ
9163685_____(218,270X275)
ArciTech preassembled pot...
9163685
9163686_____(218,270X275)
ArciTech preassembled pot...
9163686
9163687_____(218,270X275)
ArciTech preassembled pot...
9163687
9163688_____(218,270X275)
ArciTech preassembled pot...
9163688
9163689_____(218,270X275)
ArciTech preassembled pot...
9163689
9163690_____(218,270X275)
ArciTech preassembled pot...
9163690
9163691_____(218,270X275)
ArciTech preassembled pot...
9163691
9163692_____(218,270X275)
ArciTech preassembled pot...
9163692
9163693_____(218,270X275)
ArciTech preassembled pot...
9163693
9163694_____(218,270X275)
ArciTech preassembled pot...
9163694
9163695_____(218,270X275)
ArciTech preassembled pot...
9163695
9163696_____(218,270X275)
ArciTech preassembled pot...
9163696
9163697_____(218,270X275)
ArciTech preassembled pot...
9163697
9163698_____(218,270X275)
ArciTech preassembled pot...
9163698
9163699_____(218,270X275)
ArciTech preassembled pot...
9163699
9163700_____(218,270X275)
ArciTech preassembled pot...
9163700
9163701_____(218,270X275)
ArciTech preassembled pot...
9163701
9163702_____(218,270X275)
ArciTech preassembled pot...
9163702
9163703_____(218,270X275)
ArciTech preassembled pot...
9163703
9163704_____(218,270X275)
ArciTech preassembled pot...
9163704
9163705_____(218,270X275)
ArciTech preassembled pot...
9163705
9163706_____(218,270X275)
ArciTech preassembled pot...
9163706
9163707_____(218,270X275)
ArciTech preassembled pot...
9163707
9163708_____(218,270X275)
ArciTech preassembled pot...
9163708
9163709_____(218,270X275)
ArciTech preassembled pot...
9163709
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表