您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Positioning indicator - Position determination
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Single tube actuators – tubular linear units
Accesories
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/mt_rohr_einrohr_einheiten/zubehoer/positionsanzeiger.prj},{NB=91094#Positionsanzeiger-40_4std_(EBL-horizontal_Winkel-0)},{TYPE=40},{A=48},{B=25.0},{C=28},{D=8},{E=59.0},{F=67},{DO=40.000},{KB=50.000},{Z=0.0},{ET=43.000},{TK=8.0},{EB=8.0},{KL=67.000},{KM=25.000},{KN1=35.700},{KO=46.000},{DO1=36.000},{KN=30.000},{PB=2.0},{DM=4.000},{PL=14.0},{DK=6.200},{AT=5.000},{G=25.0},{H=45.0},{DMK=4.200},{KS=4.000},{ED=30.000},{AP=20.000},{LW=28.000},{CNSMASSEXACT=0.19},{ARTIKEL=Positionsanzeiger},{ARTIKELHELP=Positionsanzeiger},{EOLDATE=},{BEST=91094},{VERS=18-60},{ANSCHLUSS=PLS},{AUSF=4mm steigend},{AUSFHELP=4std},{EBL=horizontal},{CNSSTDDTIME=1 Woche},{WARTUNGSINTVALL=keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-30-92-90},{PASSFROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-No.
ⁿ/ₐ
ANSCHLUSS
Hinweis auf Anschlussmöglichkeit
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
EBL
Installation
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Length
[mm]
F
Height
[mm]
G
Height
[mm]
H
Width
[mm]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
[mm]
WARTUNGSINTVALL
Wartungsintervall für den Artikel
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Custom tariff number
ⁿ/ₐ
91001 Positionsanzeiger 1...
Positioning indicator
18
91001
Direkt an E-II
2 mm rising
Horizontal
48
29.0
17
6
60.0
67
29.0
45.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91003 Positioning indicat...
Positioning indicator
30
91003
RK Compact 50
3 mm rising
Horizontal
48
25.0
25
8
59.0
67
25.0
45.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91004 Positionsanzeiger 4...
Positioning indicator
40
91004
Direkt an E-II oder über ...
4 mm rising
Horizontal
48
25.0
38
12
59.0
67
24.0
45.0
0.19
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91005 Positionsanzeiger 5...
Positioning indicator
50
91005
EV
4 mm rising
Horizontal
48
25.0
38
12
59.0
67
33.0
56.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91006 Positionsanzeiger 6...
Positioning indicator
60
91006
Direkt an E-II
5 mm rising
Horizontal
48
25.0
38
14
60.0
67
39.0
70.0
0.22
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91007 Positioning indicat...
Positioning indicator
30
91007
Copas 30
4 mm rising
Horizontal
48
25.0
28
10
59.0
67
25.0
45.0
0.18
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91008 Positionsanzeiger 8...
Positioning indicator
80
91008
PLS
5 mm rising
Horizontal
48
25.0
38
14
59.0
67
39.0
70.0
0.24
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91010 Positioning indicat...
Positioning indicator
30
91010
RK LightUnit
3 mm rising
Horizontal
48
25.0
26
8
59.0
67
25.0
45.0
0.19
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91011 Positionsanzeiger 1...
Positioning indicator
18
91011
Direkt an E-II
2 mm falling
Horizontal
48
29.0
17
6
60.0
67
29.0
45.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91012 Positionsanzeiger 1...
Positioning indicator
18
91012
Direkt an EP(X)
4 mm rising
Horizontal
48
29.0
17
6
60.0
67
29.0
45.0
0.26
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91013 Positioning indicat...
Positioning indicator
30
91013
EV
3 mm falling
Horizontal
48
25.0
25
8
59.0
67
25.0
45.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91014 Positionsanzeiger 4...
Positioning indicator
40
91014
Direkt an E-II oder über ...
4 mm falling
Horizontal
48
25.0
38
12
59.0
67
24.0
45.0
0.19
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91015 Positionsanzeiger 5...
Positioning indicator
50
91015
EV
4 mm falling
Horizontal
48
25.0
38
12
59.0
67
33.0
56.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91016 Positionsanzeiger 6...
Positioning indicator
60
91016
Direkt an E-II
5 mm falling
Horizontal
48
25.0
38
14
60.0
67
39.0
70.0
0.22
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91017 Positioning indicat...
Positioning indicator
30
91017
Copas 30
4 mm falling
Horizontal
48
25.0
28
10
59.0
67
25.0
45.0
0.18
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91018 Positionsanzeiger 8...
Positioning indicator
80
91018
PLS
5 mm falling
Horizontal
48
25.0
38
14
59.0
67
39.0
70.0
0.24
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91019 Positioning indicat...
Positioning indicator
30
91019
RK LightUnit
3 mm falling
Vertical
48
25.0
26
8
59.0
67
25.0
45.0
0.21
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91020 Positioning indicat...
Positioning indicator
30
91020
Direkt an EP(X) oder über...
3 mm rising
Vertical
48
25.0
26
8
59.0
67
25.0
45.0
0.21
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91021 Positionsanzeiger 1...
Positioning indicator
18
91021
Direkt an E-II
2 mm rising
Vertical
48
29.0
17
6
60.0
67
29.0
45.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91022 Positionsanzeiger 2...
Positioning indicator
20
91022
Copas 20
3 mm rising
Horizontal
33
16.5
26
8
39.0
45
29.0
45.0
0.36
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91023 Positioning indicat...
Positioning indicator
30
91023
EV
3 mm rising
Vertical
48
25.0
25
8
59.0
67
25.0
45.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91024 Positionsanzeiger 4...
Positioning indicator
40
91024
Direkt an E-II oder über ...
4 mm rising
Vertical
48
25.0
38
12
59.0
67
24.0
45.0
0.19
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91025 Positionsanzeiger 5...
Positioning indicator
50
91025
EV
4 mm rising
Vertical
48
25.0
38
12
59.0
67
33.0
56.0
0.20
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91026 Positionsanzeiger 6...
Positioning indicator
60
91026
Direkt an E-II
5 mm rising
Vertical
48
25.0
38
14
60.0
67
39.0
70.0
0.22
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
91027 Positioning indicat...
Positioning indicator
30
91027
Copas 30
4 mm rising
Vertical
48
25.0
28
10
59.0
67
25.0
45.0
0.18
1 week after receipt of o...
keine Notwendigkeit
DE71223010
23-30-92-90
90291000
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表