您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Thrust Cylindrical Roller Bearings
NSK Rolling Bearing
Rolling Bearings
Thrust bearings
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/thrust_bearings/thrust_cylindrical_rb_asmtab.prj},{NB=NSK_130TMP93},{N=20},{IDNR=},{STAN=},{NO=26},{ORDER=130TMP93},{SD=130},{D=225},{T=58},{SR=2.1},{CAN=585000},{COAN=2370000},{GRE=430},{OIL=1300},{SD1=225},{D1=133.0},{DW=22.0},{ST=18.00},{SDA=214},{DA=140},{SRA=2.0},{MASS=10.400},{PPATH=thrust_cylindrical_rb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
T
Width
[mm]
SR
Chamfer Dimension min.
[mm]
CAN
Basic Load Ratings
[N]
COAN
Basic Load Ratings
[N]
GRE
Limiting Speeds (Grease)
[min^-1]
OIL
Limiting Speeds (Oil)
[min^-1]
SD1
Outside Diameter
[mm]
D1
Inside Diameter
[mm]
DW
Width
[mm]
ST
Width
[mm]
SDA
Abutment and Fillet Dimensions min.
[mm]
DA
Abutment and Fillet Dimensions min.
[mm]
SRA
Abutment and Fillet Dimensions max.
[mm]
MASS
Mass-Approx
[kg]
40TMP93
40TMP93
40
78
22
1.0
63000
194000
1200
3600
78
42.0
8.0
7.00
71
48
1.0
0.525
45TMP11
45TMP11
45
65
14
0.6
33000
100000
1700
5000
65
47.0
6.0
4.00
60
49
0.6
0.144
45TMP93
45TMP93
45
85
24
1.0
71000
233000
1100
3400
85
47.0
8.0
8.00
78
53
1.0
0.665
50TMP74
50TMP74
50
110
27
1.1
139000
470000
900
2800
109
52.0
11.0
8.00
100
61
1.0
1.520
50TMP93
50TMP93
50
95
27
1.1
113000
350000
1000
3000
93
52.0
11.0
8.00
89
57
1.0
0.940
55TMP93
55TMP93
55
105
30
1.1
134000
450000
900
2600
105
55.2
11.0
9.50
98
63
1.0
1.280
60TMP12
60TMP12
60
95
26
1.0
99000
325000
1000
3000
95
62.0
10.0
8.00
88
67
1.0
0.735
60TMP93
60TMP93
60
110
30
1.1
139000
480000
850
2600
110
62.0
11.0
9.50
103
68
1.0
1.360
65TMP12
65TMP12
65
100
27
1.0
110000
325000
950
2800
100
67.0
12.5
7.25
93
71
1.0
0.805
65TMP93
65TMP93
65
115
30
1.1
145000
515000
850
2600
115
65.2
11.0
9.50
108
73
1.0
1.440
70TMP93
70TMP93
70
125
34
1.1
191000
635000
750
2200
125
72.0
14.0
10.00
117
78
1.0
1.950
75TMP11
75TMP11
75
100
19
1.0
63500
221000
1100
3400
100
77.0
8.0
5.50
96
79
1.0
0.410
75TMP93
75TMP93
75
135
36
1.5
209000
735000
710
2200
135
77.0
14.0
11.00
125
84
1.5
2.420
80TMP12
80TMP12
80
115
28
1.0
120000
420000
900
2600
115
82.0
11.0
8.50
109
86
1.0
1.020
80TMP93
80TMP93
80
140
36
1.5
208000
740000
710
2000
138
82.0
14.0
11.00
130
91
1.5
2.540
85TMP11
85TMP11
85
110
19
1.0
75000
298000
1100
3200
110
87.0
7.5
5.75
105
89
1.0
0.460
85TMP12
85TMP12
85
125
31
1.0
151000
485000
800
2400
125
88.0
14.0
8.50
118
92
1.0
1.360
85TMP93
85TMP93
85
150
39
1.5
257000
995000
630
1900
148
87.0
14.0
12.50
140
95
1.5
3.200
90TMP93
90TMP93
90
155
39
1.5
250000
885000
630
1900
155
90.2
16.0
11.50
144
101
1.5
3.300
100TMP93
100TMP93
100
170
42
1.5
292000
1110000
560
1700
170
103.0
16.0
13.00
159
110
1.5
4.250
110TMP12
110TMP12
110
160
38
1.1
228000
855000
630
1900
160
113.0
15.0
11.50
150
119
1.0
2.660
110TMP93
110TMP93
110
190
48
2.0
390000
1490000
500
1500
190
113.0
19.0
14.50
179
120
2.0
6.150
120TMP12
120TMP12
120
170
39
1.1
233000
895000
600
1800
170
123.0
15.0
12.00
160
129
1.0
2.930
120TMP93
120TMP93
120
210
54
2.1
505000
1930000
450
1400
210
123.0
22.0
16.00
199
129
2.0
8.550
130TMP12
130TMP12
130
190
45
1.5
300000
1090000
530
1600
187
133.0
19.0
13.00
177
142
1.5
4.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Thrust Spherical Roller Bearings
NSK Rolling Bearing
07.06.2024
With Flat Seet
NSK Rolling Bearing
07.06.2024
Metric Design
NSK Rolling Bearing
07.06.2024
Open Type
NSK Rolling Bearing
07.06.2024
With Thrust Ball Bearing-without Inner Rings (NAX,NAX..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Metric
NSK Rolling Bearing
07.06.2024
Single
NSK Rolling Bearing
07.06.2024
With Aliging Seet Washer
NSK Rolling Bearing
07.06.2024
Bushings - SPB
OILES CORPORATION
15.04.2019
Double-Row Angular Ball Bearings
NSK Rolling Bearing
07.06.2024
Single Direction Type
NTN Corporation
17.10.2023
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表