您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
SuperSprings
Ready
Springs
SuperSprings
Powered by
CAD模型選擇
{ready/federn/supersprings/supersprings.prj},{NB=9-0812-LE-(10)},{BESTNR=9-0812-LE},{A=12.5},{B=6.3},{C=76},{R=0.71},{XT1=47},{AW=1},{AWW=0},{BELASTUNG=gruen},{DQ=rechteckig},{WEG1LL=25},{WEG2LL=19.00},{KRAFTLL=13.49},{WEG1ML=30},{WEG2ML=22.80},{KRAFTML=16.19},{WEG1MB=40},{WEG2MB=30.40},{KRAFTMB=21.58},{OD=12.1},{ID=7.3},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
A
Hole Diameter
[mm]
B
Rod Diameter
[mm]
C
Free Length
[mm]
R
Spring rate
[daN/mm]
XT1
Spring travel to solid
[mm]
LD
Lifetime
ⁿ/ₐ
K
Force
[daN]
XT2
Used Spring stroke
[mm]
BELASTUNG
Colour
ⁿ/ₐ
DQ
Wire cross section
ⁿ/ₐ
WEG2LL
Long Life Travel
[mm]
KRAFTLL
Long Life Force
[daN]
WEG2ML
Average Life Travel
[mm]
KRAFTML
Average Life Force
[daN]
WEG2MB
Maximum Load Travel
[mm]
KRAFTMB
Maximum Load / Force
[daN]
9-0604-ME
9-0604-ME
10.0
5.0
25
1.60
11
Long Life
0.00
0.00
Blue
Rectangular
6.25
10.00
7.50
12.00
9.38
15.00
9-0605-ME
9-0605-ME
10.0
5.0
32
1.30
18
Long Life
0.00
0.00
Blue
Rectangular
8.00
10.40
9.60
12.48
12.00
15.60
9-0606-ME
9-0606-ME
10.0
5.0
38
1.19
20
Long Life
0.00
0.00
Blue
Rectangular
9.50
11.31
11.40
13.57
14.25
16.96
9-0607-ME
9-0607-ME
10.0
5.0
44
1.03
22
Long Life
0.00
0.00
Blue
Rectangular
11.00
11.33
13.20
13.60
16.50
17.00
9-0608-ME
9-0608-ME
10.0
5.0
51
0.89
26
Long Life
0.00
0.00
Blue
Rectangular
12.75
11.35
15.30
13.62
19.13
17.02
9-0610-ME
9-0610-ME
10.0
5.0
64
0.75
32
Long Life
0.00
0.00
Blue
Rectangular
16.00
12.00
19.20
14.40
24.00
18.00
9-0612-ME
9-0612-ME
10.0
5.0
76
0.53
38
Long Life
0.00
0.00
Blue
Rectangular
19.00
10.07
22.80
12.08
28.50
15.11
9-0648-ME
9-0648-ME
10.0
5.0
305
0.16
149
Long Life
0.00
0.00
Blue
Rectangular
76.25
12.20
91.50
14.64
114.38
18.30
9-0804-ME
9-0804-ME
12.5
6.3
25
3.00
13
Long Life
0.00
0.00
Blue
Rectangular
6.25
18.75
7.50
22.50
9.38
28.13
9-0805-ME
9-0805-ME
12.5
6.3
32
2.48
18
Long Life
0.00
0.00
Blue
Rectangular
8.00
19.84
9.60
23.81
12.00
29.76
9-0806-ME
9-0806-ME
12.5
6.3
38
2.14
20
Long Life
0.00
0.00
Blue
Rectangular
9.50
20.33
11.40
24.40
14.25
30.50
9-0807-ME
9-0807-ME
12.5
6.3
44
1.85
24
Long Life
0.00
0.00
Blue
Rectangular
11.00
20.35
13.20
24.42
16.50
30.53
9-0808-ME
9-0808-ME
12.5
6.3
51
1.55
28
Long Life
0.00
0.00
Blue
Rectangular
12.75
19.76
15.30
23.72
19.13
29.64
9-0810-ME
9-0810-ME
12.5
6.3
64
1.21
35
Long Life
0.00
0.00
Blue
Rectangular
16.00
19.36
19.20
23.23
24.00
29.04
9-0812-ME
9-0812-ME
12.5
6.3
76
1.02
41
Long Life
0.00
0.00
Blue
Rectangular
19.00
19.38
22.80
23.26
28.50
29.07
9-0814-ME
9-0814-ME
12.5
6.3
89
0.84
49
Long Life
0.00
0.00
Blue
Rectangular
22.25
18.69
26.70
22.43
33.38
28.04
9-0848-ME
9-0848-ME
12.5
6.3
305
0.21
149
Long Life
0.00
0.00
Blue
Rectangular
76.25
16.01
91.50
19.22
114.38
24.02
9-1004-ME
9-1004-ME
16.0
8.0
25
4.94
12
Long Life
0.00
0.00
Blue
Rectangular
6.25
30.88
7.50
37.05
9.38
46.31
9-1005-ME
9-1005-ME
16.0
8.0
32
3.71
15
Long Life
0.00
0.00
Blue
Rectangular
8.00
29.68
9.60
35.62
12.00
44.52
9-1006-ME
9-1006-ME
16.0
8.0
38
3.39
19
Long Life
0.00
0.00
Blue
Rectangular
9.50
32.21
11.40
38.65
14.25
48.31
9-1007-ME
9-1007-ME
16.0
8.0
44
3.00
21
Long Life
0.00
0.00
Blue
Rectangular
11.00
33.00
13.20
39.60
16.50
49.50
9-1008-ME
9-1008-ME
16.0
8.0
51
2.64
25
Long Life
0.00
0.00
Blue
Rectangular
12.75
33.66
15.30
40.39
19.13
50.49
9-1010-ME
9-1010-ME
16.0
8.0
64
2.05
32
Long Life
0.00
0.00
Blue
Rectangular
16.00
32.80
19.20
39.36
24.00
49.20
9-1012-ME
9-1012-ME
16.0
8.0
76
1.78
39
Long Life
0.00
0.00
Blue
Rectangular
19.00
33.82
22.80
40.58
28.50
50.73
9-1014-ME
9-1014-ME
16.0
8.0
89
1.52
45
Long Life
0.00
0.00
Blue
Rectangular
22.25
33.82
26.70
40.58
33.38
50.73
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Solid Guide Bushes
Ready
29.04.2021
AFBJXS10 - ADAPTER FOR BALL JOINT XS10
WITTE
18.10.2021
HDCWTXS16 - HOLD DOWN COLUMN WITH THREAD NewXS16
WITTE
18.10.2021
KNIFEVXS10 - KNIFE V XS10
WITTE
18.10.2021
MHXS10 - MAGNETIC HOLDER XS10
WITTE
18.10.2021
RS AF16 - ROLLER SLIDE ALUFIX AF16
WITTE
18.10.2021
AFTXS10 - ADJUSTABLE_FISH_TONGUE_ XS10
WITTE
18.10.2021
HB45/90 - HEEL BLOCK 45°/90°
WITTE
18.10.2021
CL BP AF16 - BASE PLATES AF16
WITTE
18.10.2021
SERB1RNXS16 - SERRATED BAR ONE ROW NewXS16
WITTE
18.10.2021
SBSER1RNXS16 - STOP BAR SERRATED ONE ROW NewXS16
WITTE
18.10.2021
SSERNXS16 - STOP SERRATED NewXS16
WITTE
18.10.2021
HDCSL - HOLD DOWN COLUMN SELF LOCKING
WITTE
18.10.2021
SAS180XS10 - STOP AND SUPPORT 180 XS10
WITTE
18.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表