您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8690 - Pneumatic control unit for decentralized automation of ELEMENT process valves
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/pneumatischeansteuerung.prj},{NB=8690-264969-Pneumatische Ansteuerung},{BUNR=264969},{VENTILTYP=20XX},{VARIANTE=Kabeldurchfuehrung},{ELAN=KD},{FAN=GW},{ATEX=ja},{CNSMASSEXACT=0.690},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VENTILTYP
application with valve type
[mm]
VARIANTE
Version
[mm]
FAN
fluidic connection
[mm]
ATEX
Atex-variant
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8690-227189-pneumatic con...
227189
21XX
cable bushing
GW
no
0.300
1
8690-227195-pneumatic con...
227195
21XX
cable bushing
GW
no
0.295
1
8690-227216-pneumatic con...
227216
21XX
cable bushing
GW
no
0.300
1
8690-227220-pneumatic con...
227220
21XX
cable bushing
GW
no
0.325
1
8690-227228-pneumatic con...
227228
21XX
cable bushing
GW
no
0.001
1
8690-227232-pneumatic con...
227232
21XX
cable bushing
GW
no
0.320
1
8690-264941-pneumatic con...
264941
21XX
cable bushing
GW
no
0.630
1
8690-264942-pneumatic con...
264942
21XX
cable bushing
GW
no
0.300
1
8690-265154-pneumatic con...
265154
21XX
cable bushing
GW
no
0.450
1
8690-265156-pneumatic con...
265156
21XX
cable bushing
GW
no
0.300
1
8690-265163-pneumatic con...
265163
21XX
cable bushing
GW
no
0.300
1
8690-265164-pneumatic con...
265164
21XX
cable bushing
GW
no
0.300
1
8690-227196-pneumatic con...
227196
21XX
cable bushing
S6
no
1.867
1
8690-227203-pneumatic con...
227203
21XX
cable bushing
S6
no
0.300
1
8690-227205-pneumatic con...
227205
21XX
cable bushing
S6
no
0.300
1
8690-227209-pneumatic con...
227209
21XX
cable bushing
S6
no
0.300
1
8690-227211-pneumatic con...
227211
21XX
cable bushing
S6
no
0.300
1
8690-227215-pneumatic con...
227215
21XX
cable bushing
S6
no
0.450
1
8690-227217-pneumatic con...
227217
21XX
cable bushing
S6
no
0.611
1
8690-227221-pneumatic con...
227221
21XX
cable bushing
S6
no
0.320
1
8690-227229-pneumatic con...
227229
21XX
cable bushing
S6
no
0.500
1
8690-227233-pneumatic con...
227233
21XX
cable bushing
S6
no
0.320
1
8690-264944-pneumatic con...
264944
21XX
cable bushing
GW
yes
0.280
1
8690-264948-pneumatic con...
264948
21XX
cable bushing
GW
yes
0.650
1
8690-264952-pneumatic con...
264952
21XX
cable bushing
GW
yes
0.300
1
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8691 - Control Head for the integrated
Buerkert
08.12.2023
8697 - Pneumatic control unit for decentralized automation of ELEMENT proce...
Buerkert
08.12.2023
2100-DIN - 2/2-way Angle-Seat Valve with DIN
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
8635 - Digital electropneumatic Positioner SideControl
Buerkert
08.12.2023
2100-threaded port - 2/2-way Angle-Seat Valve threaded
Buerkert
08.12.2023
2300-DIN - 2/2-way Angle-Seat Control Valve
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
8225e - Digital conductivity transmitter
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
8798 - Remotesensor
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表