您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
85727
Molex
Modular Jacks-Plugs
PCB Jack
Magnetic Jack RJ45
Powered by
CAD模型選擇
{molex/modular_jacks_plugs/pcb_jack/magnetic_jack_rj45/85727.prj},{NB=857271006},{SHA256=KvyMvHDABWsWPHqqB2E0BVvJMDJIZB7Drto68fELqco=},{INAME=00249__857271006},{PN=857271006},{DESC=Gigabit Magnetic Jack 2X4, LEDs Green/Orange},{ITL=Yes},{MAGNETIC=Yes},{ORIENTATION=Right Angle (Side Entry)},{PC=2x4},{PLC=8/8},{TIS=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ITL
Inverted / Top Latch
ⁿ/ₐ
MAGNETIC
Magnetic
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
PLC
Positions / Loaded Contacts
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
857271001
857271001
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271002
857271002
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271003
857271003
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271004
857271004
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271006
857271006
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271008
857271008
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271012
857271012
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271013
857271013
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271014
857271014
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
857271016
857271016
Gigabit Magnetic Jack 2X4...
Yes
Yes
Right Angle (Side Entry)
2x4
8/8
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表