您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
8501, 8503, UP8501, UP8503
Hammond Valve
Ball Valves
Commercial
Powered by
CAD模型選擇
{hammondvalve/ball_valves/commercial/ba100_ba100s_asmtab.prj},{NB=8501-1},{VS=1.00000000},{VSPN=1},{DWQ=},{OP=},{BSMAT=},{MATL=Material/Specification},{A=0.88},{B=3.17},{C=1.58},{F=1\" NPT},{CV=38},{LOD=},{PPATH=ba100_ba100s_asmtpl.prj},{PR=600 WOG/150 SWP}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PNH
Part No.
ⁿ/ₐ
VS
Valve Size
[Inch]
ECT
End Connection Type
ⁿ/ₐ
BOMAT
Body Material
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Thread Size
ⁿ/ₐ
CV
Cv
ⁿ/ₐ
WT
Weight
[lbs]
PR
Pressure Ratings
ⁿ/ₐ
8501-1/4
8501-1/4
1/4
Threaded Ends
Cast Bronze
0.38
1.86
1.00
1.78
3.81
1/4" NPT
7
0.5
600 WOG/150 SWP
8501-3/8
8501-3/8
3/8
Threaded Ends
Cast Bronze
0.38
1.86
1.00
1.81
3.81
3/8" NPT
7
0.5
600 WOG/150 SWP
8501-1/2
8501-1/2
1/2
Threaded Ends
Cast Bronze
0.50
2.19
1.10
1.91
3.81
1/2" NPT
13
0.6
600 WOG/150 SWP
8501-3/4
8501-3/4
3/4
Threaded Ends
Cast Bronze
0.76
2.59
1.30
2.08
4.56
3/4" NPT
30
1.0
600 WOG/150 SWP
8501-1
8501-1
1
Threaded Ends
Cast Bronze
0.88
3.17
1.58
2.25
4.56
1" NPT
38
1.4
600 WOG/150 SWP
8501-1-1/4
8501-1-1/4
1 1/4
Threaded Ends
Cast Bronze
1.06
3.50
1.74
2.66
6.31
1-1/4" NPT
61
2.4
600 WOG/150 SWP
8501-1-1/2
8501-1-1/2
1 1/2
Threaded Ends
Cast Bronze
1.31
3.96
1.97
2.84
6.31
1-1/2" NPT
87
3.3
600 WOG/150 SWP
8501-2
8501-2
2
Threaded Ends
Cast Bronze
1.56
4.30
2.15
3.00
7.19
2" NPT
121
4.3
600 WOG/150 SWP
8501-2-1/2
8501-2-1/2
2 1/2
Threaded Ends
Cast Bronze
2.00
5.56
2.79
3.47
7.19
2-1/2" NPT
228
9.3
600 WOG/150 SWP
8501-3
8501-3
3
Threaded Ends
Cast Bronze
2.31
6.20
3.10
3.90
7.19
3" NPT
305
15.4
600 WOG/150 SWP
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
8604, 8603, UP8604, UP8603
Hammond Valve
30.06.2021
8901, UP8901
Hammond Valve
30.06.2021
BA 100 - Ball Valves
Milwaukee Valve
06.03.2024
BA 400 - Ball Valves - BA 400
Milwaukee Valve
06.03.2024
BA260
Hammond Valve
29.06.2021
8511, 8513, UP8511, UP8513
Hammond Valve
09.02.2023
Modèle 58123 - 2 pieces ball valve - Male / female BSP - Full bore - Lockab...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
BA-485B - Brass Ball Valve
Milwaukee Valve
06.03.2024
BA 150 - Ball Valves
Milwaukee Valve
15.03.2023
Union
Alfa Laval
20.12.2022
Modèle 58148 - 2 pieces ball valve for compressed air with pressure relief ...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
BSCSF - Ball Valves - PT Female/PT Female - High Flow Rate Type
Misumi
08.06.2021
8301, 8303, UP8301, UP8303
Hammond Valve
12.07.2021
IR116-HI, IR116
Hammond Valve
12.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表