您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8311 - Pressure measuring device / Switch
Buerkert
Sensors, Transmitters and Controllers
Pressure
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/druck/8311.prj},{NB=8311-444637-Druck-Transmitter, -Schalter},{BUNR=444637},{AUSF=Transmitter},{SENS=G 1/2},{DB=0 - 50},{DMAX=100},{BERST=120},{SPFR=12 - 30 V DC},{AUSG=4-20 mA},{EA=Gerätesteckdose Typ 2508},{AUSF1=1},{CNSMASSEXACT=0.330}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SENS
Sensor connection
ⁿ/ₐ
DB
Pressure range
[bar]
DMAX
Pressure max.
[bar]
BERST
Bursting pressure
[bar]
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output signal
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8311-557934-Pressure Tran...
557934
Transmitter
G 1/2
0 - 1
2
4
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.216
8311-557935-Pressure Tran...
557935
Transmitter
NPT 1/2
0 - 1
2
4
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-550350-Pressure Tran...
550350
Transmitter
G 1/2
0 - 1
2
4
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.350
8311-557937-Pressure Tran...
557937
Transmitter
NPT 1/2
0 - 1
2
4
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.350
8311-444507-Pressure Tran...
444507
Transmitter
G 1/2
0 - 2
4
7
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.293
8311-444762-Pressure Tran...
444762
Transmitter
NPT 1/2
0 - 2
4
7
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-551739-Pressure Tran...
551739
Transmitter
Rc 1/2
0 - 2
4
7
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-444635-Pressure Tran...
444635
Transmitter
G 1/2
0 - 2
4
7
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.350
8311-444640-Pressure Tran...
444640
Transmitter
NPT 1/2
0 - 2
4
7
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.356
8311-444768-Pressure Tran...
444768
Transmitter
Rc 1/2
0 - 2
4
7
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.300
8311-444506-Pressure Tran...
444506
Transmitter
G 1/2
0 - 5
10
12
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-444763-Pressure Tran...
444763
Transmitter
NPT 1/2
0 - 5
10
12
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.287
8311-551740-Pressure Tran...
551740
Transmitter
Rc 1/2
0 - 5
10
12
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-444636-Pressure Tran...
444636
Transmitter
G 1/2
0 - 5
10
12
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.330
8311-444641-Pressure Tran...
444641
Transmitter
NPT 1/2
0 - 5
10
12
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.325
8311-444769-Pressure Tran...
444769
Transmitter
Rc 1/2
0 - 5
10
12
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.430
8311-444503-Pressure Tran...
444503
Transmitter
G 1/2
0 - 10
20
25
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-444764-Pressure Tran...
444764
Transmitter
NPT 1/2
0 - 10
20
25
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.395
8311-551741-Pressure Tran...
551741
Transmitter
Rc 1/2
0 - 10
20
25
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-550338-Pressure Tran...
550338
Transmitter
G 1/2
0 - 10
20
25
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.280
8311-444642-Pressure Tran...
444642
Transmitter
NPT 1/2
0 - 10
20
25
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.320
8311-444770-Pressure Tran...
444770
Transmitter
Rc 1/2
0 - 10
20
25
12 - 30 V DC
4-20 mA
Female cable plug Type 25...
0.350
8311-444504-Pressure Tran...
444504
Transmitter
G 1/2
0 - 20
40
50
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-444765-Pressure Tran...
444765
Transmitter
NPT 1/2
0 - 20
40
50
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.300
8311-551742-Pressure Tran...
551742
Transmitter
Rc 1/2
0 - 20
40
50
12 - 30 V DC
4-20 mA + 2 NPN or 2 PNP
Swivel 5-pin M12 male fix...
0.400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Filter regulator BG2 - Futura series
Knocks Fluid-Technik
26.08.2021
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
2875 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
S030 - INLINE sensor-fitting with paddle
Buerkert
08.12.2023
8791 - Digital electropneumatic positioner
Buerkert
08.12.2023
8314 - Pressure Transmitter - OEM
Buerkert
08.12.2023
8400 - Screw-in temperature threshold detector/transmitter with display
Buerkert
08.12.2023
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
08.12.2023
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
SE35 - Digital controller for dosing / Digital flow transmitter for continu...
Buerkert
08.12.2023
S022 - Fitting for ELEMENT pH and resistive conductivity measurement device...
Buerkert
08.12.2023
8137 - Radar Level measurement device for higher pressure ranges
Buerkert
08.12.2023
2301-ANSI-FLANSCH - 2/2-way Globe Control Valve with stainless steel design...
Buerkert
08.12.2023
8030 - Inline flowmeter for continuous measurements
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表