您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
PG EMC cable-hosefitting, male,nickel plated brass - Sealtite Fittings
Anamet Europe
Sealtite conduit systems
Sealtite fittings brass nickel plated
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1b_sealtite_fittings_npb/fam_8_emc_ksv_pg_cu_zn.prj},{NB=810.611.1},{CNSORDERNO=810.611.1},{T=Pg 11},{ST=3/8''},{ID=5 - 10},{A=55},{B=10},{CSW=26},{C=29.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27},{LE=6.3},{FSW=20},{F=22.2},{LF=3.5},{G=11.5},{CNSQUANTITY=25},{WEIGHT=9.5},{CNSMAT=Messing-vernickelt},{INFO=PDF Info},{GEWX=18.600},{KDM=17.260},{KBALG=[5:10]},{ID1=10.0},{GEWTX=24.00},{GEWTY=20.319},{GEWDX=18.60},{GEWDY=17.26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LC1
Length
[mm]
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
G
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
810.609.1
810.609.1
Pg 9
5/16''
4 - 8
55
10
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
25
7.8
1.950
Nickel plated brass
810.612.1
810.612.1
Pg 9
3/8''
4 - 8
55
10
26
29.0
12.9
5.2
24
27
6.3
17
19.0
3.5
11.5
25
7.8
1.950
Nickel plated brass
810.611.1
810.611.1
Pg 11
3/8''
5 - 10
55
10
26
29.0
12.9
5.2
24
27
6.3
20
22.2
3.5
11.5
25
9.5
2.375
Nickel plated brass
810.615.1
810.615.1
Pg 13.5
1/2''
6 - 12
57
10
29
32.7
14.0
6.0
27
30
7.3
22
24.5
3.5
12.0
25
9.7
2.425
Nickel plated brass
810.616.1
810.616.1
Pg 16
1/2''
10 - 13.9
60
10
29
32.7
14.0
6.0
27
30
7.6
24
26.6
4.0
13.0
25
11.7
2.925
Nickel plated brass
810.621.1
810.621.1
Pg 21
3/4''
13 - 18
67
12
35
38.7
14.2
6.7
33
37
8.2
30
33.3
5.0
16.0
25
19.6
4.900
Nickel plated brass
810.629.1
810.629.1
Pg 29
1''
18 - 23.8
80
12
45
50.0
16.0
6.2
43
48
9.0
40
44.5
5.0
20.0
10
35.4
3.540
Nickel plated brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINTOP® MS-M - Cable gland brass
LAPP
10.06.2024
ISO straight fitting,swivel, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
PCS-SCG Straight Cable Gland Fitting
HellermannTyton
17.06.2024
SKINTOP® MS - Cable gland brass
LAPP
10.06.2024
SKINDICHT® SM - Lock nut brass
LAPP
10.06.2024
PG 90° fitting,Compact, male,nickel plated brass - Sealtite Fittings
Anamet Europe
04.04.2019
EUVC - Cable entry box
ETA
18.06.2024
FSPJ_ _, FPSPJ_ _ - Hollow Shafts - Shaft Ends Configurable
Misumi
27.05.2023
2536 - Hose nipples
Kern
26.02.2019
RT - Straight male thread hose adaptor
HPS International
01.02.2021
RTU - Tubing connector
Festo
04.08.2023
HGL-SCG Straight Cable Gland, IP68
HellermannTyton
17.06.2024
M-3AU-4 - Barb Fitting For Soft Tubing
SMC
23.11.2021
MAE-SCHL-TÜ-KO-AG - Hose Tail Pieces with Taper External Thread
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表