您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Rainbow multi-range blind rivet flat head aluminum - galvanized steel (white)
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Rainbow multi range blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/rainbow_multi_mehrbereichsblindniete/rainbow_multi_flachkopf_al_stahl_weiss.prj},{NB=7901040173_0_0_4},{DA=4.0},{ART=7901040173},{KTXT=RAINBOW MULTI Mehrbereichblindniete, Flachrundkopf},{MATD=Stahl},{MATH=Aluminium AlMG 2,5},{F=0},{KB=0.0},{D1=4.0},{L=17.0},{FMAX=21.0},{D2=8.0},{K=≤ 1,7},{D=2.18},{P=≥ 27,0},{B=4.1},{S=1050},{Z=1300},{G=0.0000},{K1=1.7},{P1=27.0},{KBV=[6.4:13.5]},{EAN=4049337101390},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7901030103
3.0
7901030103
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
10.0
13.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337090410
83082000
ISO 7337
-
3 - 5
yes
7901030123
3.0
7901030123
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
12.0
15.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337090434
83082000
ISO 7337
-
3 - 5
yes
7901030603
3.0
7901030603
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
6.0
9.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337092742
83082000
ISO 7337
-
3 - 5
yes
7901030803
3.0
7901030803
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.0
8.0
11.5
6.0
≤ 1,4
1.70
≥ 27,0
3.1
520
650
4049337092773
83082000
ISO 7337
-
3 - 5
yes
7901032103
3.2
7901032103
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
10.0
14.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337092810
83082000
ISO 7337
-
3 - 5
yes
7901032113
3.2
7901032113
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
11.1
15.1
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337092834
83082000
ISO 7337
-
3 - 5
yes
7901032123
3.2
7901032123
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
12.0
16.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337092872
83082000
ISO 7337
-
3 - 5
yes
7901032127
3.2
7901032127
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
12.7
16.7
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337092896
83082000
ISO 7337
-
3 - 5
yes
7901032143
3.2
7901032143
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
14.0
18.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337092926
83082000
ISO 7337
-
3 - 5
yes
7901032163
3.2
7901032163
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
16.0
20.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337092957
83082000
ISO 7337
-
3 - 5
yes
7901032603
3.2
7901032603
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
6.0
10.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337096177
83082000
ISO 7337
-
3 - 5
yes
7901032803
3.2
7901032803
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
8.0
12.0
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337096221
83082000
ISO 7337
-
3 - 5
yes
7901032953
3.2
7901032953
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
3.2
9.5
13.5
6.0
≤ 1,4
1.78
≥ 27,0
3.3
630
930
4049337096245
83082000
ISO 7337
-
3 - 5
yes
7901040103
4.0
7901040103
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
10.0
14.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337096290
83082000
ISO 7337
-
3 - 5
yes
7901040123
4.0
7901040123
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
12.0
16.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337096344
83082000
ISO 7337
-
3 - 5
yes
7901040127
4.0
7901040127
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
12.7
16.7
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337096375
83082000
ISO 7337
-
3 - 5
yes
7901040143
4.0
7901040143
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
14.0
18.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337096405
83082000
ISO 7337
-
3 - 5
yes
7901040163
4.0
7901040163
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
16.0
20.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101376
83082000
ISO 7337
-
3 - 5
yes
7901040173
4.0
7901040173
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
17.0
21.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101390
83082000
ISO 7337
-
3 - 5
yes
7901040183
4.0
7901040183
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
18.0
22.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101420
83082000
ISO 7337
-
3 - 5
yes
7901040203
4.0
7901040203
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
20.0
24.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101451
83082000
ISO 7337
-
3 - 5
yes
7901040603
4.0
7901040603
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
6.0
10.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101475
83082000
ISO 7337
-
3 - 5
yes
7901040803
4.0
7901040803
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
8.0
12.0
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101512
83082000
ISO 7337
-
3 - 5
yes
7901040953
4.0
7901040953
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.0
9.5
13.5
8.0
≤ 1,7
2.18
≥ 27,0
4.1
1050
1300
4049337101536
83082000
ISO 7337
-
3 - 5
yes
7901048102
4.8
7901048102
RAINBOW MULTI multigrip b...
Steel
Aluminium AlMG 2,5
4.8
10.0
14.5
9.5
≤ 2,0
2.78
≥ 27,0
4.9
1400
2000
4049337101574
83082000
ISO 7337
-
3 - 5
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN ≈7337 A - Senkniete Nenndurchmesser 1 bis 8 mm
Fabory
13.02.2023
D20.04 - Plastic blind rivet
IMS UNIVERSAL Fastening elements
21.03.2022
BN 3328 - Blind rivets Standard, dome head (POP® AD...ABS; ~DIN 7337 A; ~IS...
Bossard Catalog
16.05.2024
OPTO® Aluminium / Steel Dome Head - Multigrip Blind Rivet
Honsel-Group
03.06.2024
CUP sealed blind rivet domed head aluminium - steel with protection layer
Goebel
11.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表