您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: OILES CORPORATION
Created: 11.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
Flange Bushings - 77F
OILES CORPORATION
Plastic Bearings
Oiles Glitron F
Powered by
CAD模型選擇
{oiles/plastic_bearings/oiles_glitron_f/flange_bushings_77f.prj},{NB=77F-1220},{ORDERNO=77F-1220},{T=2.0},{S=12},{SRT=h6(0/-0.011)},{H=16},{HRT=H7(+0.018/0)},{ID=12},{IDT=+0.218/+0.168},{OD=16},{ODT=+0.10/+0.05},{F=20},{FT=2.0},{FTT=+0.1/0},{L=20},{LT=0/-0.25},{A=C0.5},{B=R0.2},{TE=-200~+200},{P=7.0N/mm2 (71kgf/cm2)},{V=1.65m/s (99m/min)},{PV=1.00N/mm2・m/s (612kgf/cm2・m/min)},{CAU=Please refer to catalog about detail.},{AX=0.5},{BX=0.2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
S
Shaft Diameter
[mm]
SRT
Shaft Recommended Tolerance
ⁿ/ₐ
H
Housing Diameter
[mm]
HRT
Housing Recommended Tolerance
ⁿ/ₐ
ID
Inner Diameter
[mm]
IDT
Inner Diameter Tolerance
[mm]
OD
Bushing Outer Diameter
[mm]
ODT
Outer Diameter Tolerance
[mm]
F
Flange Diameter
[mm]
FT
Flange Thickness
[mm]
FTT
Flange Thickness Tolerance
[mm]
L
Length
[mm]
LT
Length Tolerance
[mm]
TE
Service Temperature Range
[°C]
P
Available max. Pressure
[N/mm^2]
V
Available max. Velocity
[m/s]
PV
Available max. PV value
[N/mm^2]
CAU
Caution
ⁿ/ₐ
77F-0305
77F-0305
3
h6(0/-0.006)
6
H7(+0.012/0)
3
+0.183/+0.133
6
+0.09/+0.04
9
1.5
+0.1/0
5
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0406
77F-0406
4
h6(0/-0.008)
7
H7(+0.015/0)
4
+0.183/+0.133
7
+0.09/+0.04
9
1.5
+0.1/0
6
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0408
77F-0408
4
h6(0/-0.008)
7
H7(+0.015/0)
4
+0.183/+0.133
7
+0.09/+0.04
9
1.5
+0.1/0
8
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0506
77F-0506
5
h6(0/-0.008)
8
H7(+0.015/0)
5
+0.183/+0.133
8
+0.09/+0.04
11
1.5
+0.1/0
6
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0508
77F-0508
5
h6(0/-0.008)
8
H7(+0.015/0)
5
+0.183/+0.133
8
+0.09/+0.04
11
1.5
+0.1/0
8
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0510
77F-0510
5
h6(0/-0.008)
8
H7(+0.015/0)
5
+0.183/+0.133
8
+0.09/+0.04
11
1.5
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0606
77F-0606
6
h6(0/-0.008)
9
H7(+0.015/0)
6
+0.186/+0.136
9
+0.09/+0.04
12
1.5
+0.1/0
6
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0608
77F-0608
6
h6(0/-0.008)
9
H7(+0.015/0)
6
+0.186/+0.136
9
+0.09/+0.04
12
1.5
+0.1/0
8
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0610
77F-0610
6
h6(0/-0.008)
9
H7(+0.015/0)
6
+0.186/+0.136
9
+0.09/+0.04
12
1.5
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0710
77F-0710
7
h6(0/-0.009)
11
H7(+0.018/0)
7
+0.198/+0.148
11
+0.10/+0.05
15
2.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0806
77F-0806
8
h6(0/-0.009)
12
H7(+0.018/0)
8
+0.202/+0.152
12
+0.10/+0.05
16
2.0
+0.1/0
6
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0808
77F-0808
8
h6(0/-0.009)
12
H7(+0.018/0)
8
+0.202/+0.152
12
+0.10/+0.05
16
2.0
+0.1/0
8
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0810
77F-0810
8
h6(0/-0.009)
12
H7(+0.018/0)
8
+0.202/+0.152
12
+0.10/+0.05
16
2.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0815
77F-0815
8
h6(0/-0.009)
12
H7(+0.018/0)
8
+0.202/+0.152
12
+0.10/+0.05
16
2.0
+0.1/0
15
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-0910
77F-0910
9
h6(0/-0.009)
13
H7(+0.018/0)
9
+0.205/+0.155
13
+0.10/+0.05
17
2.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1008
77F-1008
10
h6(0/-0.009)
14
H7(+0.018/0)
10
+0.215/+0.165
14
+0.10/+0.05
18
2.0
+0.1/0
8
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1010
77F-1010
10
h6(0/-0.009)
14
H7(+0.018/0)
10
+0.215/+0.165
14
+0.10/+0.05
18
2.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1015
77F-1015
10
h6(0/-0.009)
14
H7(+0.018/0)
10
+0.215/+0.165
14
+0.10/+0.05
18
2.0
+0.1/0
15
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1210
77F-1210
12
h6(0/-0.011)
16
H7(+0.018/0)
12
+0.218/+0.168
16
+0.10/+0.05
20
2.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1215
77F-1215
12
h6(0/-0.011)
16
H7(+0.018/0)
12
+0.218/+0.168
16
+0.10/+0.05
20
2.0
+0.1/0
15
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1220
77F-1220
12
h6(0/-0.011)
16
H7(+0.018/0)
12
+0.218/+0.168
16
+0.10/+0.05
20
2.0
+0.1/0
20
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1510
77F-1510
15
h6(0/-0.011)
21
H7(+0.021/0)
15
+0.240/+0.170
21
+0.10/+0.05
27
3.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1515
77F-1515
15
h6(0/-0.011)
21
H7(+0.021/0)
15
+0.240/+0.170
21
+0.10/+0.05
27
3.0
+0.1/0
15
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1520
77F-1520
15
h6(0/-0.011)
21
H7(+0.021/0)
15
+0.240/+0.170
21
+0.10/+0.05
27
3.0
+0.1/0
20
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
77F-1610
77F-1610
16
h6(0/-0.011)
22
H7(+0.021/0)
16
+0.240/+0.170
22
+0.10/+0.05
28
3.0
+0.1/0
10
0/-0.25
-200~+200
7.0N/mm2 (71kgf/cm2)
1.65m/s (99m/min)
1.00N/mm2・m/s (612kgf/cm...
Please refer to catalog a...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Bushings - 77B
OILES CORPORATION
15.04.2019
Washers - 80W
OILES CORPORATION
15.04.2019
Bushings - 80B
OILES CORPORATION
15.04.2019
Bushings 70B - 70B
OILES CORPORATION
15.04.2019
Bushings - SPB
OILES CORPORATION
15.04.2019
BA Type - BTCA
OILES CORPORATION
06.12.2021
Flange Bushings - LFF
OILES CORPORATION
15.04.2019
STC/STF Series - Shift table
OILES CORPORATION
06.12.2021
LF Guide - LFG
OILES CORPORATION
15.04.2019
Spherical Bearings - SPS
OILES CORPORATION
15.04.2019
Pillow type units - 80UP
OILES CORPORATION
15.04.2019
Flange Bushings - 80F
OILES CORPORATION
15.04.2019
Pillow flange units - 80FL
OILES CORPORATION
15.04.2019
Thrust Bushings - SPFG
OILES CORPORATION
15.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表