您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Multi big head galvanized steel - galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Multi range blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/multi_mehrbereichsblindniete/multi_grosskopf_stahl_stahl.prj},{NB=7782148100_0_0},{DA=4.8},{ART=7782148100},{KTXT=MULTI Mehrbereichblindniete, Großkopf},{MATD=Stahl},{MATH=Stahl},{F=0},{KB=0.0},{D1=4.8},{L=10.0},{FMAX=14.5},{D2=16.0},{K=≤ 2,5},{D=3.10},{P=≥ 27,0},{B=4.9},{S=2400},{Z=3200},{G=0.0000},{K1=2.5},{P1=27.0},{KBV=[1.4:5]},{EAN=4049337101284},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
G
Weight
[kg]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7782148100
4.8
7782148100
MULTI multigrip blind riv...
Steel
Steel
4.8
10.0
14.5
16.0
≤ 2,5
3.10
≥ 27,0
4.9
2400
3200
0.0000
4049337101284
83082000
ISO 7337
-
3 - 5
yes
7782148150
4.8
7782148150
MULTI multigrip blind riv...
Steel
Steel
4.8
15.0
19.5
16.0
≤ 2,5
3.10
≥ 27,0
4.9
2400
3200
0.0000
4049337256434
83082000
ISO 7337
-
3 - 5
yes
7782148175
4.8
7782148175
MULTI multigrip blind riv...
Steel
Steel
4.8
17.5
22.0
16.0
≤ 2,5
3.10
≥ 27,0
4.9
2400
3200
0.0000
4049337101307
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表