您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
76850
Molex
Backplane Connectors
PCB Receptacle
Impact
Powered by
CAD模型選擇
{molex/backplane_connectors/pcb_receptacle/impact/76850.prj},{NB=768503010},{PN=768503010},{DESC=Impact 100 Ohm 4 Pair Right-Angle Orthogonal Daughtercard, Left Guide, 10 Columns, 120 Circuits, Plated Through Hole Dimension 0.46mm, Lead-Free},{APPLICATION=Daughtercard, Orthogonal, Orthogonal Direct, Orthogonal Midplane},{CIRCUITS=120},{CURRENT=0.75},{DR=25.0},{PAIRS=4},{ORIENTATION=Right Angle},{SHA256=4cJxlzPXwLIE1p94vTMjXTd544/aPX7szmr08xvifAs=},{INAME=00166__768503010},{DEFAULTSORTATTR=134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
DR
Data Rate
[Gbps]
PAIRS
Number of Pairs
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
768501006
768501006
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
72
0.75
25.0
4
Right Angle
768501008
768501008
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
96
0.75
25.0
4
Right Angle
768501010
768501010
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
120
0.75
25.0
4
Right Angle
768501020
768501020
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
120
0.75
25.0
4
Right Angle
768501036
768501036
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
72
0.75
25.0
4
Right Angle
768501038
768501038
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
96
0.75
25.0
4
Right Angle
768503006
768503006
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
72
0.75
25.0
4
Right Angle
768503008
768503008
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
96
0.75
25.0
4
Right Angle
768503010
768503010
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
120
0.75
25.0
4
Right Angle
768503020
768503020
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
120
0.75
25.0
4
Right Angle
768503036
768503036
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
72
0.75
25.0
4
Right Angle
768503038
768503038
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
96
0.75
25.0
4
Right Angle
768505006
768505006
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
72
0.75
25.0
4
Right Angle
768505008
768505008
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
96
0.75
25.0
4
Right Angle
768505010
768505010
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
120
0.75
25.0
4
Right Angle
768505020
768505020
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
120
0.75
25.0
4
Right Angle
768505036
768505036
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
72
0.75
25.0
4
Right Angle
768505038
768505038
Impact 100 Ohm 4 Pair Rig...
Daughtercard, Orthogonal,...
96
0.75
25.0
4
Right Angle
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
76860
Molex
06.05.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表