您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-FOUR round shaft, slotted, expanding blind rivet nuts, flat head, galvanized steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Powered by
CAD模型選擇
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_four_r_g_s.prj},{NB=7570500001_0_0_M5},{DH=5},{D=M5},{ART=7570500001},{KTXT=GO-FOUR, Spreiz-Blindnietmuttern Flachkopf , Schaftende offen, Rundschaft},{MATD=Stahl verzinkt [ AISI 1008 ]},{D1=10.0},{L=23.0},{SV=[5:10]},{S=0.0},{D2=13.9},{K=1.6},{BL=10.0},{P=295},{MAXT=3.0},{F=0},{EAN=4049337253969},{SKU=7570500001-74},{ZTN=73181640},{SD=8},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7570400000
M4
7570400000
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
8.0
17.0
12.0
1.6
8.0
245
2.0
4049337254041
7570400000-74
73181640
8
Yes
7570400001
M4
7570400001
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
8.0
22.0
12.0
1.6
8.0
245
2.0
4049337254089
7570400001-74
73181640
8
Yes
7570500000
M5
7570500000
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
10.0
18.0
13.9
1.6
10.0
295
3.0
4049337254003
7570500000-74
73181640
8
Yes
7570500001
M5
7570500001
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
10.0
23.0
13.9
1.6
10.0
295
3.0
4049337253969
7570500001-74
73181640
8
Yes
7570600000
M6
7570600000
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
12.0
14.5
16.0
1.6
12.0
390
3.0
4049337253884
7570600000-74
73181640
8
Yes
7570600001
M6
7570600001
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
12.0
23.0
16.0
1.6
12.0
390
3.0
4049337253921
7570600001-74
73181640
8
Yes
7570800000
M8
7570800000
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
15.0
20.5
18.0
1.8
16.0
490
4.2
4049337253846
7570800000-74
73181640
8
Yes
7570800001
M8
7570800001
GO-FOUR, expanding blind ...
Galvanized steel [ AISI 1...
15.0
25.5
18.0
1.8
16.0
490
4.2
4049337253808
7570800001-74
73181640
8
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表