您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
75CC - "TR" polyurethane transpallet rollers, steel centre, hub with ball bearing facilities
Tellurerota
Pallet truck rollers
75 - TR POLYURTETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
"TR" polyurethane transpallet rollers, steel centre
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie75/75rollers/75_cc_asmtab.prj},{NB=752143},{IDNR=},{COD=752143},{D=82},{F=75},{DD=20},{L=75},{LL=47},{M=14},{SL=750},{RR=400},{LC=-},{LC2=590},{LC3=400},{W=1.05},{INFO=Catalogue},{PPATH=75_cc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 3km/h
[daN]
LC2
Load capacity 4km/h
[daN]
LC3
Load capacity 6km/h
[daN]
W
Weight
[kg]
752099
752099
35
27
6
30
22
7
100
0.09
752100
752100
50
40
15
40
35
11
150
0.10
752101
752101
80
40
20
40
47
14
400
200
-
350
235
0.82
752102
752102
80
70
20
70
47
14
700
390
-
560
375
1.06
752105
752105
80
90
20
90
47
14
900
430
-
700
470
1.35
752131
752131
82
60
20
60
47
14
600
360
-
480
325
0.95
752132
752132
82
70
20
70
47
14
700
400
-
560
375
1.09
752232
752232
82
70
20
70
47
16
700
400
-
560
375
1.04
752143
752143
82
75
20
75
47
14
750
400
-
590
400
1.05
752134
752134
82
85
20
85
47
14
850
425
-
670
450
1.27
752135
752135
82
90
20
90
47
14
900
440
-
700
470
1.33
752137
752137
82
100
20
100
47
14
1000
460
-
800
540
1.45
752121
752121
85
40
20
40
47
14
400
250
-
350
235
0.72
752122
752122
85
70
20
70
47
14
700
410
-
560
375
1.12
752129
752129
85
75
20
75
47
14
750
410
-
590
400
1.17
752123
752123
85
80
20
80
47
14
800
430
-
630
425
1.25
752223
752223
85
80
25
80
52
15
800
430
-
630
425
1.18
752125
752125
85
90
20
90
47
14
900
450
-
700
470
1.39
752127
752127
85
100
20
100
47
14
1000
475
-
800
540
1.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表